Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVP19V304S | N/A 22219 | N/A 3.25 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPA20V304S | N/A 22220 | N/A 3.25 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPL19V304S | N/A 22219 | N/A 3.25 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVSN19V304S | N/A 22219 | N/A 3.25 in | N/A 3.94 in100 mm | N/A 10.98 in279 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVP19V085S | N/A 22219 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPA20V085S | N/A 22220 | N/A 85 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPL19V085S | N/A 22219 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVSN19V085S | N/A 22219 | N/A 85 mm | N/A 4.41 in112 mm | N/A 10.98 in279 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVP19V307S | N/A 22219 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPA20V307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPL19V307S | N/A 22219 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPN20V307S | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVSN19V307S | N/A 22219 | N/A 3 7/16 in | N/A 4.41 in112 mm | N/A 11.42 in290 mm | N/A 12.87 in327 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVP19V308S | N/A 22219 | N/A 3.5 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPA20V308S | N/A 22220 | N/A 3.5 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPL19V308S | N/A 22219 | N/A 3.5 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPN20V308S | N/A 22220 | N/A 3.5 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVSN19V308S | N/A 22219 | N/A 3.5 in | N/A 4.41 in112 mm | N/A 11.42 in290 mm | N/A 12.87 in327 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVP19V090S | N/A 22219 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPA20V090S | N/A 22220 | N/A 90 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPL19V090S | N/A 22219 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPN20V090S | N/A 22220 | N/A 90 mm | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVSN19V090S | N/A 22219 | N/A 90 mm | N/A 4.41 in112 mm | N/A 11.42 in290 mm | N/A 12.87 in327 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVP22V311S | N/A 22222 | N/A 3 11/16 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPA22V311S | N/A 22222 | N/A 3 11/16 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|