Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMMC10J115S | N/A 22210 | N/A 1.9375 in | N/A 4.125 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMMC10J050S | N/A 22210 | N/A 50 mm | N/A 4.125 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMMC10J200S | N/A 22210 | N/A 2 in | N/A 4.125 in104.8 mm | N/A 3.12 in79.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMMC11J055S | N/A 22211 | N/A 55 mm | N/A 4.531 in115.1 mm | N/A 3.29 in83.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMMC11J203S | N/A 22211 | N/A 2.1875 in | N/A 4.531 in115.1 mm | N/A 3.29 in83.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMMC11J204S | N/A 22211 | N/A 2.25 in | N/A 4.531 in115.1 mm | N/A 3.29 in83.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMMC13J060S | N/A 22213 | N/A 60 mm | N/A 5 in127 mm | N/A 3.37 in85.6 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMMC13J207S | N/A 22213 | N/A 2.4375 in | N/A 5 in127 mm | N/A 3.37 in85.6 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMMC13J208S | N/A 22213 | N/A 2.5 in | N/A 5 in127 mm | N/A 3.37 in85.6 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMMC13J065S | N/A 22213 | N/A 65 mm | N/A 5 in127 mm | N/A 3.37 in85.6 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMMC15J211S | N/A 22215 | N/A 2.6875 in | N/A 5.875 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J212S | N/A 22215 | N/A 2.75 in | N/A 5.875 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J070S | N/A 22215 | N/A 70 mm | N/A 5.875 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J215S | N/A 22215 | N/A 2.9375 in | N/A 5.875 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J075S | N/A 22215 | N/A 75 mm | N/A 5.875 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC15J300S | N/A 22215 | N/A 3 in | N/A 5.875 in149.2 mm | N/A 3.94 in100.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMMC18J080S | N/A 22218 | N/A 80 mm | N/A 6.75 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J303S | N/A 22218 | N/A 3.1875 in | N/A 6.75 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J304S | N/A 22218 | N/A 3.25 in | N/A 6.75 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J085S | N/A 22218 | N/A 85 mm | N/A 6.75 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J307S | N/A 22218 | N/A 3 7/16 in | N/A 6.75 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J308S | N/A 22218 | N/A 3.5 in | N/A 6.75 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC18J090S | N/A 22218 | N/A 90 mm | N/A 6.75 in171.5 mm | N/A 4.32 in109.7 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMMC20J311S | N/A 22220 | N/A 3 11/16 in | N/A 8.125 in206.4 mm | N/A 5.039 in128 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMMC20J312S | N/A 22220 | N/A 3.75 in | N/A 8.125 in206.4 mm | N/A 5.039 in128 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|