Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMMC20J100S | N/A 22220 | N/A 100 mm | N/A 8.125 in206.4 mm | N/A 5.039 in128 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMMC20J315S | N/A 22220 | N/A 3.9375 in | N/A 8.125 in206.4 mm | N/A 5.039 in128 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMMC20J400S | N/A 22220 | N/A 4 in | N/A 8.125 in206.4 mm | N/A 5.039 in128 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMMC22J110S | N/A 22222 | N/A 110 mm | N/A 8.75 in222.3 mm | N/A 5.83 in148.1 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMMC22J407S | N/A 22222 | N/A 4 7/16 in | N/A 8.75 in222.3 mm | N/A 5.83 in148.1 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMMC22J408S | N/A 22222 | N/A 4.5 in | N/A 8.75 in222.3 mm | N/A 5.83 in148.1 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMMC22J115S | N/A 22222 | N/A 115 mm | N/A 8.75 in222.3 mm | N/A 5.83 in148.1 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMMC26J125S | N/A 22226 | N/A 125 mm | N/A 10.438 in265.1 mm | N/A 6.51 in165.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMMC26J415S | N/A 22226 | N/A 4 15/16 in | N/A 10.438 in265.1 mm | N/A 6.51 in165.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMMC26J500S | N/A 22226 | N/A 5 in | N/A 10.438 in265.1 mm | N/A 6.51 in165.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMMC26J130S | N/A 22226 | N/A 130 mm | N/A 10.438 in265.1 mm | N/A 6.51 in165.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMMC30J507S | N/A 23230 | N/A 5 7/16 in | N/A 11.5 in292.1 mm | N/A 7.41 in188.2 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMMC30J508S | N/A 23230 | N/A 5.5 in | N/A 11.5 in292.1 mm | N/A 7.41 in188.2 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMMC30J140S | N/A 23230 | N/A 140 mm | N/A 11.5 in292.1 mm | N/A 7.41 in188.2 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMMC30J150S | N/A 23230 | N/A 150 mm | N/A 12.25 in311.2 mm | N/A 7.41 in188.2 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMMC30J515S | N/A 23230 | N/A 5 15/16 in | N/A 12.25 in311.2 mm | N/A 7.41 in188.2 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMMC30J600S | N/A 23230 | N/A 6 in | N/A 12.25 in311.2 mm | N/A 7.41 in188.2 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMMC34J607S | N/A 23234 | N/A 6 7/16 in | N/A 13.563 in344.5 mm | N/A 8.64 in219.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMMC34J608S | N/A 23234 | N/A 6.5 in | N/A 13.563 in344.5 mm | N/A 8.64 in219.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMMC34J170S | N/A 23234 | N/A 170 mm | N/A 13.563 in344.5 mm | N/A 8.64 in219.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMMC34J615S | N/A 23234 | N/A 6 15/16 in | N/A 13.563 in344.5 mm | N/A 8.64 in219.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMMC34J700S | N/A 23234 | N/A 7 in | N/A 13.563 in344.5 mm | N/A 8.64 in219.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMMC34J180S | N/A 23234 | N/A 180 mm | N/A 13.563 in344.5 mm | N/A 8.64 in219.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|