Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QMPG30J600S | N/A 23230 | N/A 6 in | N/A 6.693 in170 mm | N/A 17.25 in438.2 mm | N/A 19 in482.6 mm | N/A 3.54 in89.9 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J600S | N/A 23230 | N/A 6 in | N/A 7.063 in179.4 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 4.25 in108 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J600S | N/A 23230 | N/A 6 in | N/A 7.063 in179.4 mm | N/A 19.25 in489 mm | N/A 21.75 in552.5 mm | N/A 4.188 in106.4 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF34J607S | N/A 23234 | N/A 6 7/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J607S | N/A 23234 | N/A 6 7/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.6 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J607S | N/A 23234 | N/A 6 7/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J607S | N/A 23234 | N/A 6 7/16 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J608S | N/A 23234 | N/A 6.5 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J608S | N/A 23234 | N/A 6.5 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.6 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J608S | N/A 23234 | N/A 6.5 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J608S | N/A 23234 | N/A 6.5 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J170S | N/A 23234 | N/A 170 mm | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J170S | N/A 23234 | N/A 170 mm | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J170S | N/A 23234 | N/A 170 mm | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.6 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J170S | N/A 23234 | N/A 170 mm | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J615S | N/A 23234 | N/A 6 15/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J615S | N/A 23234 | N/A 6 15/16 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.5 in114.3 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J615S | N/A 23234 | N/A 6 15/16 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.5 in114.3 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J615S | N/A 23234 | N/A 6 15/16 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J700S | N/A 23234 | N/A 7 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPG34J700S | N/A 23234 | N/A 7 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.5 in114.3 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPH34J700S | N/A 23234 | N/A 7 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.5 in114.3 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J700S | N/A 23234 | N/A 7 in | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPF34J180S | N/A 23234 | N/A 180 mm | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|
| QMPX34J180S | N/A 23234 | N/A 180 mm | N/A 7.88 in200 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.3 mm | N/A 4.44 in112.8 mm | N/A 494000 lbf2200000 N | N/A 373000 lbf1660000 N |
N/A
|