Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMC22J110S N/A 22222 N/A 110 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QMCW22J110S N/A 22222 N/A 110 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QMC22J407S N/A 22222 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QMCW22J407S N/A 22222 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QMC22J408S N/A 22222 N/A 4.5 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QMCW22J408S N/A 22222 N/A 4.5 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QMC22J115S N/A 22222 N/A 115 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QMCW22J115S N/A 22222 N/A 115 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QMCW26J125S N/A 22226 N/A 125 mm N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QMCW26J415S N/A 22226 N/A 4 15/16 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QMCW26J500S N/A 22226 N/A 5 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QMCW26J130S N/A 22226 N/A 130 mm N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QMCW30J507S N/A 23230 N/A 5 7/16 in N/A 14.5 in368.3 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
QMCW30J508S N/A 23230 N/A 5.5 in N/A 14.5 in368.3 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
QMCW30J140S N/A 23230 N/A 140 mm N/A 14.5 in368.3 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
QMCW30J150S N/A 23230 N/A 150 mm N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
QMCW30J515S N/A 23230 N/A 5 15/16 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
QMCW30J600S N/A 23230 N/A 6 in N/A 16.5 in419.1 mm N/A 0.875 in24 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
QMCW34J607S N/A 23234 N/A 6 7/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
QMCW34J608S N/A 23234 N/A 6.5 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
QMCW34J170S N/A 23234 N/A 170 mm N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
QMCW34J615S N/A 23234 N/A 6 15/16 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
QMCW34J700S N/A 23234 N/A 7 in N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
QMCW34J180S N/A 23234 N/A 180 mm N/A 17 in431.8 mm N/A 1 in24 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
Unit of Measure
1 2 3 4 5