Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMPL08J035S | N/A 22208 | N/A 35 mm | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMPMD08J035S | N/A 22208 | N/A 35 mm | N/A 2.13 in54.1 mm | N/A 5.18 in131.6 mm | N/A 5.88 in149.4 mm | N/A | N/A |
N/A
|
| QMP08J107S | N/A 22208 | N/A 1.4375 in | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMPL08J107S | N/A 22208 | N/A 1.4375 in | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMPMD08J107S | N/A 22208 | N/A 1.4375 in | N/A 2.13 in54.1 mm | N/A 5.18 in131.6 mm | N/A 5.88 in149.4 mm | N/A | N/A |
N/A
|
| QMP08J108S | N/A 22208 | N/A 1.5 in | N/A 2.13 in54.1 mm | N/A 4.69 in119.1 mm | N/A 6.5 in165.1 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMPL08J108S | N/A 22208 | N/A 1.5 in | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMPMD08J108S | N/A 22208 | N/A 1.5 in | N/A 2.13 in54.1 mm | N/A 5.5 in139.7 mm | N/A 6.19 in157.2 mm | N/A | N/A |
N/A
|
| QMP09J040S | N/A 22209 | N/A 40 mm | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7.12 in180.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMPL09J040S | N/A 22209 | N/A 40 mm | N/A 2.13 in54.1 mm | N/A 5.25 in133.4 mm | N/A 5.75 in146.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMPMD09J040S | N/A 22209 | N/A 40 mm | N/A 2.13 in54.1 mm | N/A 5.5 in139.7 mm | N/A 6.19 in157.2 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMP09J111S | N/A 22209 | N/A 1.6875 in | N/A 2.13 in54.1 mm | N/A 5.7 in144.8 mm | N/A 6.5 in165.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMPL09J111S | N/A 22209 | N/A 1.6875 in | N/A 2.13 in54.1 mm | N/A 5.25 in133.4 mm | N/A 5.75 in146.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMPMD09J111S | N/A 22209 | N/A 1.6875 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 6.68 in169.7 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMP09J112S | N/A 22209 | N/A 1.75 in | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7.12 in180.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMPL09J112S | N/A 22209 | N/A 1.75 in | N/A 2.13 in54.1 mm | N/A 5.25 in133.4 mm | N/A 5.75 in146.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMPMD09J112S | N/A 22209 | N/A 1.75 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 6.68 in169.7 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMP09J045S | N/A 22209 | N/A 45 mm | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7.12 in180.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMPL09J045S | N/A 22209 | N/A 45 mm | N/A 2.13 in54.1 mm | N/A 5.25 in133.4 mm | N/A 5.75 in146.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMPMD09J045S | N/A 22209 | N/A 45 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 6.68 in169.7 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMP10J115S | N/A 22210 | N/A 1.9375 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMPL10J115S | N/A 22210 | N/A 1.9375 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMPMD10J115S | N/A 22210 | N/A 1.9375 in | N/A 2.5 in63.5 mm | N/A 6.38 in162.1 mm | N/A 7.44 in189 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMP10J050S | N/A 22210 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMPL10J050S | N/A 22210 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|