Print Back
F Type Flex Hubs with Keyway - Metric Bore

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

F Type Gear Coupling
F Type Universal Rigid Hubs w/ Center - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

69790414271 N/A F-1-HUB-35MMJ7-10X3.3MMKW N/A 35.00 mm N/A 10 x 3.3 mm N/A 850 N·m7600 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.310 in58.67 mm N/A
69790411789 N/A F-1.5-HUB-32MMP7-10X3.3MMKW N/A 32.00 mm N/A 10 x 3.3 mm N/A 2140 N·m18900 in·lb N/A 5500 rpm N/A 1.940 in N/A 3.000 in76.20 mm N/A
69790414377 N/A F-2-HUB-32MMP7-10X3.3MMKW N/A 32.00 mm N/A 10 x 3.3 mm N/A 3560 N·m31500 in·lb N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A
69790411586 N/A F-2.5-HUB-65MMP7-5/8X5/16KW N/A 65.00 mm N/A 5/8 x 5/16 mm N/A 6410 N·m56700 in·lb N/A 4400 rpm N/A 3.030 in N/A 4.630 in117.60 mm N/A
69790413937 N/A F-3-HUB-45MMP7-14X3.8MMKW N/A 45.00 mm N/A 14 X 3.8 mm N/A 10700 N·m94500 in·lb N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
69790411584 N/A F-3-HUB-70MMH7-20X4.9MMKW N/A 70.00 mm N/A 20 x 4.9 mm N/A 10700 N·m94500 in·lb N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
69790414425 N/A F-4-HUB-135MMS7-36X8.4MMKW N/A 135.00 mm N/A 36 x 8.4 mm N/A 24900 N·m220500 in·lb N/A 3000 rpm N/A 4.750 in N/A 7.500 in190.50 mm N/A
69790414237 N/A F-4.5-HUB-110MMP7-28X6.4MMKW N/A 110.00 mm N/A 28 x 6.4 mm N/A 34200 N·m302400 in·lb N/A 2700 rpm N/A 6.030 in N/A 8.500 in215.90 mm N/A
69790411806 N/A F-4.5-HUB-137.9MM-36X8.4MMKW N/A 137.90 mm N/A 36 x 8.4 mm N/A 34200 N·m302400 in·lb N/A 2700 rpm N/A 5.310 in N/A 8.500 in215.90 mm N/A
69790413985 N/A F-4.5-HUB-150MMP7-36X8.4MMKW N/A 150.00 mm N/A 36 x 8.4 mm N/A 34200 N·m302400 in·lb N/A 2700 rpm N/A 5.310 in N/A 8.500 in215.90 mm N/A
69790414424 N/A F-4.5-HUB-150MMS7-36X8.4MMKW N/A 150.00 mm N/A 36 x 8.4 mm N/A 34200 N·m302400 in·lb N/A 2700 rpm N/A 5.310 in N/A 8.500 in215.90 mm N/A
69790413994 N/A F-4.5-HUB-160MMP7-40X9.4MMKW N/A 160.00 mm N/A 40 X 9.4 mm N/A 34200 N·m302400 in·lb N/A 2700 rpm N/A 5.310 in N/A 8.500 in215.90 mm N/A
69790414130 N/A F-5-HUB-165MMP7-40X9.4MMKW N/A 165 mm N/A 40 X 9.4 mm N/A 49100 N·m434700 in·lb N/A 2500 rpm N/A 6.030 in N/A 9.500 in241.30 mm N/A
69790413698 N/A F-5.5-HUB-120MMP7-32X7.4MMKW N/A 120.00 mm N/A 32 x 7.4 mm N/A 64800 N·m573300 in·lb N/A 2200 rpm N/A 6.910 in N/A 10.50 in266.70 mm N/A
Unit of Measure
1