Print Back
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
HXAM-T & HXAB-T Image
Unit of Measure
« 6 7 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAB-14EF-10 N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A
HXAM-14EF-10K N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A
HXAB-14EF-10K N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A
HXAM-14EZ-10 N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A
HXAB-14EZ-10 N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A
HXAM-14EZ-10K N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A
HXAB-14EZ-10K N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A
HXAM-16E-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 64,393 lbs N/A
HXAB-16E-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 64,393 lbs N/A
HXAM-16E-10K N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 64,393 lbs N/A
HXAB-16E-10K N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 64,393 lbs N/A
HXAM-16EF-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
HXAB-16EF-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
HXAM-16EF-10K N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
HXAB-16EF-10K N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
HXAM-16EZ-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
HXAB-16EZ-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
HXAM-16EZ-10K N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
HXAB-16EZ-10K N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
HXAM-20E-10 N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A 78,050 lbs N/A
HXAB-20E-10 N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A 78,050 lbs N/A
HXAM-20E-10K N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A 78,050 lbs N/A
HXAB-20E-10K N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A 78,050 lbs N/A
HXAM-20EF-10 N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
HXAB-20EF-10 N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A Consult Engineering Department N/A
Unit of Measure
« 6 7