Print Back
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.
HXAW-E-10
Unit of Measure
1 2 3 4 5 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

HXAG-7E-10K N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-24 N/A .002 Max. N/A 13,824 lbs N/A
HXAW-7EF-10 N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-7EF-10 N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-7EF-10K N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-7EF-10K N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-7EZ-10 N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-7EZ-10 N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-7EZ-10K N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-7EZ-10K N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-8E-10 N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A 19,474 lbs N/A
HXAG-8E-10 N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A 19,474 lbs N/A
HXAW-8E-10K N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A 19,474 lbs N/A
HXAG-8E-10K N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A 19,474 lbs N/A
HXAW-8EF-10 N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering N/A
HXAG-8EF-10 N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering N/A
HXAW-8EF-10K N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering N/A
HXAG-8EF-10K N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering N/A
HXAW-8EZ-10 N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering N/A
HXAG-8EZ-10 N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering N/A
HXAW-8EZ-10K N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering N/A
HXAG-8EZ-10K N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering N/A
HXAW-10E-10 N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A 26,281 lbs N/A
HXAG-10E-10 N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A 26,281 lbs N/A
HXAW-10E-10K N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A 26,281 lbs N/A
HXAG-10E-10K N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A 26,281 lbs N/A
Unit of Measure
1 2 3 4 5 »