Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8ET-10K.
  • As applicable, keyslots will conform to NAS 559.
HXAW-E-10
Unit of Measure
1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAW-3ET-10 N/A Right Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A 5,482 lbs N/A
HXAG-3ET-10 N/A Left Hand N/A .1900 in N/A .560 in N/A .337 in N/A 1.625 in N/A .781 in N/A .750 in N/A 5/16-24 N/A 5,482 lbs N/A
HXAW-3ET-11 N/A Right Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A 4,854 lbs N/A
HXAG-3ET-11 N/A Left Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.375 in N/A .750 in N/A .750 in N/A 5/16-24 N/A 4,854 lbs N/A
HXAW-4ET-10 N/A Right Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A 8,509 lbs N/A
HXAG-4ET-10 N/A Left Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A 8,509 lbs N/A
HXAW-5ET-10 N/A Right Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A 9,151 lbs N/A
HXAG-5ET-10 N/A Left Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A 9,151 lbs N/A
HXAW-5ET-11 N/A Right Hand N/A .3125 in N/A .625 in N/A .265 in N/A 1.375 in N/A .875 in N/A .750 in N/A 5/16-24 N/A 5,817 lbs N/A
HXAG-5ET-11 N/A Left Hand N/A .3125 in N/A .625 in N/A .265 in N/A 1.375 in N/A .875 in N/A .750 in N/A 5/16-24 N/A 5,817 lbs N/A
HXAW-6ET-10 N/A Right Hand N/A .3750 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 3/8-24 N/A 9,151 lbs N/A
HXAG-6ET-10 N/A Left Hand N/A .3750 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 3/8-24 N/A 9,151 lbs N/A
HXAW-7ET-10 N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-20 N/A 13,824 lbs N/A
HXAG-7ET-10 N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.125 in N/A 1.312 in N/A 1.125 in N/A 7/16-20 N/A 13,824 lbs N/A
HXAW-8ET-10 N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A 19,474 lbs N/A
HXAG-8ET-10 N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.500 in N/A 1.500 in N/A 1/2-20 N/A 19,474 lbs N/A
HXAW-10ET-10 N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A 26,281 lbs N/A
HXAG-10ET-10 N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A 26,281 lbs N/A
HXAW-12ET-10 N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A 34,065 lbs N/A
HXAG-12ET-10 N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A 34,065 lbs N/A
HXAW-14ET-10 N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A 35,670 lbs N/A
HXAG-14ET-10 N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A 35,670 lbs N/A
HXAW-16ET-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 63,207 lbs N/A
HXAG-16ET-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 63,207 lbs N/A
HXAW-20ET-10 N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A 78,050 lbs N/A
Unit of Measure
1 2 3