Print Back
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4EG.
HAB-T spherical bearing product image
Unit of Measure
1 2 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Clearance in.

Radial Static Limit Load Capacity

BC

CAD

HAB-22EG N/A Grooved N/A 1.3750 in N/A 2.7500 in N/A 2.125 in N/A 1.097 in N/A 22 º N/A .002 Max. N/A 194,078 lbs N/A .020 in N/A
HAB-24E N/A Plain N/A 1.5000 in N/A 3.0000 in N/A 2.250 in N/A 1.175 in N/A 21 º N/A .002 Max. N/A 222,208 lbs N/A .020 in N/A
HAB-24EG N/A Grooved N/A 1.5000 in N/A 3.0000 in N/A 2.250 in N/A 1.175 in N/A 21 º N/A .002 Max. N/A 222,208 lbs N/A .020 in N/A
Unit of Measure
1 2