Print Back
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Horizontal Cover Style Grid Couplings
Grid Coupling with Horizontal Style Cover
Unit of Measure
1 

Part Number

Description 

Outside Diameter

Material

CAD

69790405349 N/A 1020-CVR/GRID ASSY-HZ IN N/A 4.000 in101.60 mm N/A Aluminum and Alloy Steel N/A
69790405350 N/A 1030-CVR/GRID ASSY-HZ IN N/A 4.380 in111.25 mm N/A Aluminum and Alloy Steel N/A
69790405351 N/A 1040-CVR/GRID ASSY-HZ IN N/A 4.630 in117.60 mm N/A Aluminum and Alloy Steel N/A
69790405352 N/A 1050-CVR/GRID ASSY-HZ IN N/A 5.440 in138.18 mm N/A Aluminum and Alloy Steel N/A
69790405353 N/A 1060-CVR/GRID ASSY-HZ IN N/A 5.940 in150.88 mm N/A Aluminum and Alloy Steel N/A
69790405354 N/A 1070-CVR/GRID ASSY-HZ IN N/A 6.380 in162.05 mm N/A Aluminum and Alloy Steel N/A
69790405355 N/A 1080-CVR/GRID ASSY-HZ IN N/A 7.630 in193.80 mm N/A Aluminum and Alloy Steel N/A
69790405356 N/A 1090-CVR/GRID ASSY-HZ IN N/A 7.630 in193.80 mm N/A Aluminum and Alloy Steel N/A
69790405357 N/A 1100-CVR/GRID ASSY-HZ IN N/A 9.880 in250.95 mm N/A Aluminum and Alloy Steel N/A
69790405358 N/A 1110-CVR/GRID ASSY-HZ IN N/A 10.630 in270.00 mm N/A Aluminum and Alloy Steel N/A
69790405359 N/A 1120-CVR/GRID ASSY-HZ IN N/A 12.130 in308.10 mm N/A Aluminum and Alloy Steel N/A
69790405360 N/A 1130-CVR/GRID ASSY-HZ IN N/A 13.630 in346.20 mm N/A Aluminum and Alloy Steel N/A
69790405361 N/A 1140-CVR/GRID ASSY-HZ IN N/A 15.130 in384.30 mm N/A Aluminum and Alloy Steel N/A
69790405362 N/A 1150-CVR/GRID ASSY-HZ IN N/A 17.840 in453.14 mm N/A Aluminum and Alloy Steel N/A
69790405363 N/A 1160-CVR/GRID ASSY-HZ IN N/A 19.740 in501.40 mm N/A Aluminum and Alloy Steel N/A
69790405364 N/A 1170-CVR/GRID ASSY-HZ IN N/A 22.300 in566.42 mm N/A Aluminum and Alloy Steel N/A
69790405365 N/A 1180-CVR/GRID ASSY-HZ IN N/A 24.800 in629.92 mm N/A Aluminum and Alloy Steel N/A
Unit of Measure
1