Print Back
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
X
X
GEW…ES Series Spherical Bearings
Unit of Measure
1 2 

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEWZ008ES N/A Open N/A .5000 in N/A .8750 in N/A .750 in N/A .375 in N/A 5 º N/A 9,217 lb N/A
GEWZ008ES-2RS N/A Sealed N/A .5000 in N/A .8750 in N/A .750 in N/A .375 in N/A 5 º N/A 9,217 lb N/A
GEWZ010ES N/A Open N/A .6250 in N/A 1.0625 in N/A .937 in N/A .469 in N/A 5 º N/A 14,612 lb N/A
GEWZ010ES-2RS N/A Sealed N/A .6250 in N/A 1.0625 in N/A .937 in N/A .469 in N/A 5 º N/A 14,612 lb N/A
GEWZ012ES N/A Open N/A .7500 in N/A 1.2500 in N/A 1.125 in N/A .562 in N/A 5 º N/A 21,356 lb N/A
GEWZ012ES-2RS N/A Sealed N/A .7500 in N/A 1.2500 in N/A 1.125 in N/A .562 in N/A 5 º N/A 21,356 lb N/A
GEWZ014ES N/A Open N/A .8750 in N/A 1.4375 in N/A 1.312 in N/A .656 in N/A 5 º N/A 28,550 lb N/A
GEWZ014ES-2RS N/A Sealed N/A .8750 in N/A 1.4375 in N/A 1.312 in N/A .656 in N/A 5 º N/A 28,550 lb N/A
GEWZ016ES N/A Open N/A 1.0000 in N/A 1.6250 in N/A 1.500 in N/A .750 in N/A 5 º N/A 37,317 lb N/A
GEWZ016ES-2RS N/A Sealed N/A 1.0000 in N/A 1.6250 in N/A 1.500 in N/A .750 in N/A 5 º N/A 37,317 lb N/A
GEWZ020ES N/A Open N/A 1.2500 in N/A 2.0000 in N/A 1.875 in N/A .937 in N/A 5 º N/A 58,448 lb N/A
GEWZ020ES-2RS N/A Sealed N/A 1.2500 in N/A 2.0000 in N/A 1.875 in N/A .937 in N/A 5 º N/A 58,448 lb N/A
GEWZ022ES N/A Open N/A 1.3750 in N/A 2.1875 in N/A 2.062 in N/A 1.031 in N/A 5 º N/A 69,688 lb N/A
GEWZ022ES-2RS N/A Sealed N/A 1.3750 in N/A 2.1875 in N/A 2.062 in N/A 1.031 in N/A 5 º N/A 69,688 lb N/A
GEWZ024ES N/A Open N/A 1.5000 in N/A 2.4375 in N/A 2.250 in N/A 1.125 in N/A 5 º N/A 84,300 lb N/A
GEWZ024ES-2RS N/A Sealed N/A 1.5000 in N/A 2.4375 in N/A 2.250 in N/A 1.125 in N/A 5 º N/A 84,300 lb N/A
GEWZ028ES N/A Open N/A 1.7500 in N/A 2.8125 in N/A 2.625 in N/A 1.312 in N/A 5 º N/A 114,648 lb N/A
GEWZ028ES-2RS N/A Sealed N/A 1.7500 in N/A 2.8125 in N/A 2.625 in N/A 1.312 in N/A 5 º N/A 114,648 lb N/A
GEWZ032ES N/A Open N/A 2.0000 in N/A 3.1875 in N/A 3.000 in N/A 1.500 in N/A 5 º N/A 150,616 lb N/A
GEWZ032ES-2RS N/A Sealed N/A 2.0000 in N/A 3.1875 in N/A 3.000 in N/A 1.500 in N/A 5 º N/A 150,616 lb N/A
GEWZ036ES N/A Open N/A 2.2500 in N/A 3.5625 in N/A 3.375 in N/A 1.687 in N/A 5 º N/A 191,080 lb N/A
GEWZ036ES-2RS N/A Sealed N/A 2.2500 in N/A 3.5625 in N/A 3.375 in N/A 1.687 in N/A 5 º N/A 191,080 lb N/A
GEWZ040ES N/A Open N/A 2.5000 in N/A 3.9375 in N/A 3.750 in N/A 1.875 in N/A 5 º N/A 238,288 lb N/A
GEWZ040ES-2RS N/A Sealed N/A 2.5000 in N/A 3.9375 in N/A 3.750 in N/A 1.875 in N/A 5 º N/A 238,288 lb N/A
GEWZ044ES N/A Open N/A 2.7500 in N/A 4.3750 in N/A 4.125 in N/A 2.062 in N/A 5 º N/A 281,000 lb N/A
Unit of Measure
1 2