Print Back
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - inside diameter protective coated for corrosion resistance - oil coated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8TKH. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
COM-KH Image
COM-KH Dimensional Drawing
Unit of Measure
1 

Part Number

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load

CAD

COM-3KH N/A .1900 in N/A .5625 in N/A .218 in N/A .281 in N/A .406 in N/A 11 º N/A 4,875 lbs N/A
COM-3TKH N/A .1900 in N/A .5625 in N/A .218 in N/A .281 in N/A .406 in N/A 11 º N/A 4,875 lbs N/A
COM-4KH N/A .2500 in N/A .6562 in N/A .250 in N/A .343 in N/A .500 in N/A 13.5 º N/A 7,425 lbs N/A
COM-4TKH N/A .2500 in N/A .6562 in N/A .250 in N/A .343 in N/A .500 in N/A 13.5 º N/A 7,425 lbs N/A
COM-5KH N/A .3125 in N/A .7500 in N/A .281 in N/A .375 in N/A .562 in N/A 12 º N/A 9,713 lbs N/A
COM-5TKH N/A .3125 in N/A .7500 in N/A .281 in N/A .375 in N/A .562 in N/A 12 º N/A 9,713 lbs N/A
COM-6KH N/A .3750 in N/A .8125 in N/A .312 in N/A .406 in N/A .656 in N/A 10 º N/A 12,600 lbs N/A
COM-6TKH N/A .3750 in N/A .8125 in N/A .312 in N/A .406 in N/A .656 in N/A 10 º N/A 12,600 lbs N/A
COM-7KH N/A .4375 in N/A .9062 in N/A .343 in N/A .437 in N/A .687 in N/A 8 º N/A 14,180 lbs N/A
COM-7TKH N/A .4375 in N/A .9062 in N/A .343 in N/A .437 in N/A .687 in N/A 8 º N/A 14,180 lbs N/A
COM-8KH N/A .5000 in N/A 1.0000 in N/A .390 in N/A .500 in N/A .813 in N/A 9.5 º N/A 19,875 lbs N/A
COM-8TKH N/A .5000 in N/A 1.0000 in N/A .390 in N/A .500 in N/A .813 in N/A 9.5 º N/A 19,875 lbs N/A
COM-9KH N/A .5625 in N/A 1.0937 in N/A .437 in N/A .562 in N/A .906 in N/A 9.5 º N/A 24,945 lbs N/A
COM-9TKH N/A .5625 in N/A 1.0937 in N/A .437 in N/A .562 in N/A .906 in N/A 9.5 º N/A 24,945 lbs N/A
COM-10KH N/A .6250 in N/A 1.1875 in N/A .500 in N/A .625 in N/A 1.000 in N/A 8.5 º N/A 31,920 lbs N/A
COM-10TKH N/A .6250 in N/A 1.1875 in N/A .500 in N/A .625 in N/A 1.000 in N/A 8.5 º N/A 31,920 lbs N/A
COM-12KH N/A .7500 in N/A 1.4375 in N/A .593 in N/A .750 in N/A 1.187 in N/A 9 º N/A 47,880 lbs N/A
COM-12TKH N/A .7500 in N/A 1.4375 in N/A .593 in N/A .750 in N/A 1.187 in N/A 9 º N/A 47,880 lbs N/A
COM-14KH N/A .8750 in N/A 1.5625 in N/A .703 in N/A .875 in N/A 1.312 in N/A 9.5 º N/A 62,940 lbs N/A
COM-14TKH N/A .8750 in N/A 1.5625 in N/A .703 in N/A .875 in N/A 1.312 in N/A 9.5 º N/A 62,940 lbs N/A
COM-16KH N/A 1.0000 in N/A 1.7500 in N/A .797 in N/A 1.000 in N/A 1.500 in N/A 10 º N/A 82,800 lbs N/A
COM-16TKH N/A 1.0000 in N/A 1.7500 in N/A .797 in N/A 1.000 in N/A 1.500 in N/A 10 º N/A 82,800 lbs N/A
Unit of Measure
1