Print Back
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Stainless steel - heat treated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: SIB-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
SIB Image
SIB Dimensional Drawing
Unit of Measure
1 

Part Number

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load

CAD

SIB-2T N/A .1250 in N/A .4062 in N/A .187 in N/A .250 in N/A .312 in N/A 17 º N/A 4,110 lbs N/A
SIB-2 N/A .1250 in N/A .4062 in N/A .187 in N/A .250 in N/A .312 in N/A 17 º N/A 4,110 lbs N/A
SIB-3 N/A .1900 in N/A .5312 in N/A .250 in N/A .312 in N/A .437 in N/A 10.5 º N/A 6,555 lbs N/A
SIB-3T N/A .1900 in N/A .5312 in N/A .250 in N/A .312 in N/A .437 in N/A 10.5 º N/A 6,555 lbs N/A
SIB-4 N/A .2500 in N/A .6094 in N/A .281 in N/A .375 in N/A .500 in N/A 14.5 º N/A 8,430 lbs N/A
SIB-4T N/A .2500 in N/A .6094 in N/A .281 in N/A .375 in N/A .500 in N/A 14.5 º N/A 8,430 lbs N/A
SIB-5 N/A .3125 in N/A .7500 in N/A .344 in N/A .437 in N/A .625 in N/A 11 º N/A 12,900 lbs N/A
SIB-5T N/A .3125 in N/A .7500 in N/A .344 in N/A .437 in N/A .625 in N/A 11 º N/A 12,900 lbs N/A
SIB-6 N/A .3750 in N/A .8437 in N/A .406 in N/A .500 in N/A .719 in N/A 9.5 º N/A 17,516 lbs N/A
SIB-6T N/A .3750 in N/A .8437 in N/A .406 in N/A .500 in N/A .719 in N/A 9.5 º N/A 17,516 lbs N/A
SIB-7 N/A .4375 in N/A 1.0000 in N/A .437 in N/A .562 in N/A .812 in N/A 11 º N/A 21,291 lbs N/A
SIB-7T N/A .4375 in N/A 1.0000 in N/A .437 in N/A .562 in N/A .812 in N/A 11 º N/A 21,291 lbs N/A
SIB-8 N/A .5000 in N/A 1.0937 in N/A .500 in N/A .625 in N/A .937 in N/A 9.5 º N/A 28,110 lbs N/A
SIB-8T N/A .5000 in N/A 1.0937 in N/A .500 in N/A .625 in N/A .937 in N/A 9.5 º N/A 28,110 lbs N/A
SIB-10 N/A .6250 in N/A 1.3125 in N/A .562 in N/A .750 in N/A 1.125 in N/A 12 º N/A 37,935 lbs N/A
SIB-10T N/A .6250 in N/A 1.3125 in N/A .562 in N/A .750 in N/A 1.125 in N/A 12 º N/A 37,935 lbs N/A
SIB-12 N/A .7500 in N/A 1.5000 in N/A .687 in N/A .875 in N/A 1.312 in N/A 10 º N/A 48,672 lbs N/A
SIB-12T N/A .7500 in N/A 1.5000 in N/A .687 in N/A .875 in N/A 1.312 in N/A 10 º N/A 48,672 lbs N/A
SIB-14 N/A .8750 in N/A 1.6250 in N/A .750 in N/A .875 in N/A 1.375 in N/A 6 º N/A 58,653 lbs N/A
SIB-14T N/A .8750 in N/A 1.6250 in N/A .750 in N/A .875 in N/A 1.375 in N/A 6 º N/A 58,653 lbs N/A
SIB-16 N/A 1.0000 in N/A 2.1250 in N/A 1.000 in N/A 1.375 in N/A 1.875 in N/A 15 º N/A 90,000 lbs N/A
SIB-16T N/A 1.0000 in N/A 2.1250 in N/A 1.000 in N/A 1.375 in N/A 1.875 in N/A 15 º N/A 90,000 lbs N/A
Unit of Measure
1