Print Back
HU Accessories Locknut 2 image
Metric Locknut
Unit of Measure
1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

KM20 N/A M100x2 N/A 130.000 mm N/A 120 mm N/A 18 mm N/A MB 20 N/A N/A
KM21 N/A M105x2 N/A 140.000 mm N/A 126 mm N/A 18 mm N/A MB 21 N/A N/A
KM0 N/A M10x0.75 N/A 18 mm N/A 13.5 mm N/A 4 mm N/A MB 00 N/A N/A
KM22 N/A M110x2 N/A 145 mm N/A 133 mm N/A 19 mm N/A MB 22 N/A N/A
KM23 N/A M115x2 N/A 150 mm N/A 137 mm N/A 19 mm N/A MB 23 N/A N/A
KM24 N/A M120x2 N/A 155 mm N/A 138 mm N/A 20 mm N/A MB 24 N/A N/A
KML24 N/A M120x2 N/A 145 mm N/A 135 mm N/A 20 mm N/A MBL 24 N/A N/A
KM25 N/A M125x2 N/A 160.000 mm N/A 148 mm N/A 21 mm N/A MB 25 N/A N/A
KM1 N/A M12x1 N/A 22 mm N/A 17 mm N/A 4 mm N/A MB 01 N/A N/A
KM26 N/A M130x2 N/A 165.000 mm N/A 149 mm N/A 21 mm N/A MB 26 N/A N/A
KML26 N/A M130x2 N/A 155 mm N/A 145 mm N/A 21 mm N/A MBL 26 N/A N/A
KM27 N/A M135x2 N/A 175 mm N/A 160 mm N/A 22 mm N/A MB 27 N/A N/A
KM28 N/A M140x2 N/A 180 mm N/A 160 mm N/A 22 mm N/A MB 28 N/A N/A
KML28 N/A M140x2 N/A 165.000 mm N/A 155 mm N/A 22 mm N/A MBL 28 N/A N/A
KM29 N/A M145x2 N/A 190 mm N/A 171 mm N/A 24 mm N/A MB 29 N/A N/A
KM30 N/A M150x2 N/A 195 mm N/A 171 mm N/A 24 mm N/A MB 30 N/A N/A
KML30 N/A M150x2 N/A 180 mm N/A 170 mm N/A 24 mm N/A MBL 30 N/A N/A
KM31 N/A M155x3 N/A 200 mm N/A 182 mm N/A 25 mm N/A MB 31 N/A N/A
KM2 N/A M15x1 N/A 25 mm N/A 21 mm N/A 5 mm N/A MB 02 N/A N/A
KM32 N/A M160x3 N/A 210.000 mm N/A 182 mm N/A 25 mm N/A MB 32 N/A N/A
KML32 N/A M160x3 N/A 190 mm N/A 180 mm N/A 25 mm N/A MBL 32 N/A N/A
KM33 N/A M165x3 N/A 210.000 mm N/A 193 mm N/A 26 mm N/A MB 33 N/A N/A
KM34 N/A M170x3 N/A 220 mm N/A 193 mm N/A 26 mm N/A MB 34 N/A N/A
KML34 N/A M170x3 N/A 200 mm N/A 190 mm N/A 26 mm N/A MBL 34 N/A N/A
KM3 N/A M17x1 N/A 28 mm N/A 24 mm N/A 5 mm N/A MB 03 N/A N/A
Unit of Measure
1 2 3 4 5 »