Print Back
LOJ Types
  • Offset pin design ideal for use on hand operated, low torque drives
  • Capable for operating angles up to 45° of angular misalignment
  • Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
  • The LOJ available with round, hex, splined, or keyway bores
JR-4 Type Universal Joints w/o Keyway - Imperial
JR-4 Type Universal Joints w/o Keyway - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514417294 N/A LOJ6B-UJ-1/2X1/2-NKW NSS BE N/A 1/2 in N/A Steel N/A No Setscrew N/A No Keyway N/A 0.750 in N/A 2.940 in N/A 0.750 in N/A 840.00 in-lb N/A 1.350 in N/A
68514417306 N/A LOJ8B-UJ-5/8X5/8-NKW NSS BE N/A 5/8 in N/A Steel N/A No Setscrew N/A No Keyway N/A 1.000 in N/A 3.680 in N/A 0.910 in N/A 1500.00 in-lb N/A 1.690 in N/A
68514417315 N/A LOJ10B-UJ-3/4X3/4-NKW NSS BE N/A 3/4 in N/A Steel N/A No Setscrew N/A No Keyway N/A 1.250 in N/A 3.75 in N/A 1.000 in N/A 3480.00 in-lb N/A 1.690 in N/A
Unit of Measure
1