Print Back
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 11 12 13 14 15 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNTD 519-616 - 22219K - TA519 N/A FSNTD 519-616 N/A 85 mm N/A 22219K N/A Taconite N/A TA519 N/A H319 N/A 385000 N/A
FSNTD 522-619 - 21319K - TA619 N/A FSNTD 522-619 N/A 85 mm N/A 21319K N/A Taconite N/A TA619 N/A H319 N/A N/A
FSNTD 522-619 - 22319K - TA619 N/A FSNTD 522-619 N/A 85 mm N/A 22319K N/A Taconite N/A TA619 N/A H2319 N/A 694000 N/A
FSNTD 520-617 - 22220K - TA520 N/A FSNTD 520-617 N/A 90 mm N/A 22220K N/A Taconite N/A TA520 N/A H320 N/A 435000 N/A
FSNTD 520-617 - 23220K - TA520 N/A FSNTD 520-617 N/A 90 mm N/A 23220K N/A Taconite N/A TA520 N/A H2320 N/A 554000 N/A
FSNTD 524-620 - 21320K - TA620 N/A FSNTD 524-620 N/A 90 mm N/A 21320K N/A Taconite N/A TA620 N/A H320 N/A N/A
FSNTD 524-620 - 22320K - TA620 N/A FSNTD 524-620 N/A 90 mm N/A 22320K N/A Taconite N/A TA620 N/A H2320 N/A 815000 N/A
FSNTD 522-619 - 22222K - TA522 N/A FSNTD 522-619 N/A 100 mm N/A 22222K N/A Taconite N/A TA522 N/A H322 N/A 555000 N/A
FSNTD 522-619 - 23222K - TA522 N/A FSNTD 522-619 N/A 100 mm N/A 23222K N/A Taconite N/A TA522 N/A H2322 N/A 710000 N/A
FSNTD 524-620 - 22224K - TA524 N/A FSNTD 524-620 N/A 110 mm N/A 22224K N/A Taconite N/A TA524 N/A H3124 N/A 647000 N/A
FSNTD 524-620 - 23224K - TA524 N/A FSNTD 524-620 N/A 110 mm N/A 23224K N/A Taconite N/A TA524 N/A H2324 N/A 824000 N/A
FSNTD 526 - 22226K - TA526 N/A FSNTD 526 N/A 115 mm N/A 22226K N/A Taconite N/A TA526 N/A H3126 N/A 757000 N/A
FSNTD 526 - 23226K - TA526 N/A FSNTD 526 N/A 115 mm N/A 23226K N/A Taconite N/A TA526 N/A H2326 N/A 915000 N/A
FSNTD 528 - 22228K - TA528 N/A FSNTD 528 N/A 125 mm N/A 22228K N/A Taconite N/A TA528 N/A H3128 N/A 863000 N/A
FSNTD 528 - 23228K - TA528 N/A FSNTD 528 N/A 125 mm N/A 23228K N/A Taconite N/A TA528 N/A H2328 N/A 1090000 N/A
FSNTD 530 - 22230K - TA530 N/A FSNTD 530 N/A 135 mm N/A 22230K N/A Taconite N/A TA530 N/A H3130 N/A 1000000 N/A
FSNTD 530 - 23230K - TA530 N/A FSNTD 530 N/A 135 mm N/A 23230K N/A Taconite N/A TA530 N/A H2330 N/A 1270000 N/A
FSNTD 532 - 22232K - TA532 N/A FSNTD 532 N/A 140 mm N/A 22232K N/A Taconite N/A TA532 N/A H3132 N/A 1170000 N/A
FSNTD 532 - 23232K - TA532 N/A FSNTD 532 N/A 140 mm N/A 23232K N/A Taconite N/A TA532 N/A H2332 N/A 1470000 N/A
SNT 505 - 22205K - LO505/ 3/4 N/A SNT 505 N/A 3/4 in N/A 22205K N/A Labyrinth N/A LO505/ 3/4 N/A HE305 N/A 50600 N/A
SNT 506-605 - 21305K - LO605/ 3/4 N/A SNT 506-605 N/A 3/4 in N/A 21305K N/A Labyrinth N/A LO605/ 3/4 N/A HE305 N/A 55500 N/A
SNT 505 - 22205K - TA505/ 3/4 N/A SNT 505 N/A 3/4 in N/A 22205K N/A Taconite N/A TA505/ 3/4 N/A HE305 N/A 50600 N/A
SNT 506-605 - 21305K - TA605/ 3/4 N/A SNT 506-605 N/A 3/4 in N/A 21305K N/A Taconite N/A TA605/ 3/4 N/A HE305 N/A 55500 N/A
SNTD 505 - 22205K - LO505/ 3/4 N/A SNTD 505 N/A 3/4 in N/A 22205K N/A Labyrinth N/A LO505/ 3/4 N/A HE305 N/A 50600 N/A
SNTD 506-605 - 21305K - LO605/ 3/4 N/A SNTD 506-605 N/A 3/4 in N/A 21305K N/A Labyrinth N/A LO605/ 3/4 N/A HE305 N/A 55500 N/A
Unit of Measure
« 11 12 13 14 15 »