Print Back
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 11 12 13 14 15 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 505 - 22205K - TA505/ 3/4 N/A SNTD 505 N/A 3/4 in N/A 22205K N/A Taconite N/A TA505/ 3/4 N/A HE305 N/A 50600 N/A
SNTD 506-605 - 21305K - TA605/ 3/4 N/A SNTD 506-605 N/A 3/4 in N/A 21305K N/A Taconite N/A TA605/ 3/4 N/A HE305 N/A 55500 N/A
SNT 505 - 22205K - TSNG505 N/A SNT 505 N/A 20 mm N/A 22205K N/A Double Lip N/A TSNG505 N/A H305 N/A 50600 N/A
SNT 506-605 - 21305K - TSNG605 N/A SNT 506-605 N/A 20 mm N/A 21305K N/A Double Lip N/A TSNG605 N/A H305 N/A 55500 N/A
SNT 505 - 22205K - LO505 N/A SNT 505 N/A 20 mm N/A 22205K N/A Labyrinth N/A LO505 N/A H305 N/A 50600 N/A
SNT 506-605 - 21305K - LO605 N/A SNT 506-605 N/A 20 mm N/A 21305K N/A Labyrinth N/A LO605 N/A H305 N/A 55500 N/A
SNT 505 - 22205K - VR505 N/A SNT 505 N/A 20 mm N/A 22205K N/A V-ring N/A VR505 N/A H305 N/A 50600 N/A
SNT 506-605 - 21305K - VR605 N/A SNT 506-605 N/A 20 mm N/A 21305K N/A V-ring N/A VR605 N/A H305 N/A 55500 N/A
SNT 505 - 22205K - TA505 N/A SNT 505 N/A 20 mm N/A 22205K N/A Taconite N/A TA505 N/A H305 N/A 50600 N/A
SNT 506-605 - 21305K - TA605 N/A SNT 506-605 N/A 20 mm N/A 21305K N/A Taconite N/A TA605 N/A H305 N/A 55500 N/A
SNTD 505 - 22205K - TSNG505 N/A SNTD 505 N/A 20 mm N/A 22205K N/A Double Lip N/A TSNG505 N/A H305 N/A 50600 N/A
SNTD 506-605 - 21305K - TSNG605 N/A SNTD 506-605 N/A 20 mm N/A 21305K N/A Double Lip N/A TSNG605 N/A H305 N/A 55500 N/A
SNTD 505 - 22205K - LO505 N/A SNTD 505 N/A 20 mm N/A 22205K N/A Labyrinth N/A LO505 N/A H305 N/A 50600 N/A
SNTD 506-605 - 21305K - LO605 N/A SNTD 506-605 N/A 20 mm N/A 21305K N/A Labyrinth N/A LO605 N/A H305 N/A 55500 N/A
SNTD 505 - 22205K - VR505 N/A SNTD 505 N/A 20 mm N/A 22205K N/A V-ring N/A VR505 N/A H305 N/A 50600 N/A
SNTD 506-605 - 21305K - VR605 N/A SNTD 506-605 N/A 20 mm N/A 21305K N/A V-ring N/A VR605 N/A H305 N/A 55500 N/A
SNTD 505 - 22205K - TA505 N/A SNTD 505 N/A 20 mm N/A 22205K N/A Taconite N/A TA505 N/A H305 N/A 50600 N/A
SNTD 506-605 - 21305K - TA605 N/A SNTD 506-605 N/A 20 mm N/A 21305K N/A Taconite N/A TA605 N/A H305 N/A 55500 N/A
SNT 506-605 - 22206K - LO506/ 15/16 N/A SNT 506-605 N/A 15/16 in N/A 22206K N/A Labyrinth N/A LO506/ 15/16 N/A HA306 N/A 67400 N/A
SNT 507-606 - 21306K - LO606/ 15/16 N/A SNT 507-606 N/A 15/16 in N/A 21306K N/A Labyrinth N/A LO606/ 15/16 N/A HA306 N/A 70300 N/A
SNT 506-605 - 22206K - TA506/ 15/16 N/A SNT 506-605 N/A 15/16 in N/A 22206K N/A Taconite N/A TA506/ 15/16 N/A HA306 N/A 67400 N/A
SNT 507-606 - 21306K - TA606/ 15/16 N/A SNT 507-606 N/A 15/16 in N/A 21306K N/A Taconite N/A TA606/ 15/16 N/A HA306 N/A 70300 N/A
SNTD 506-605 - 22206K - LO506/ 15/16 N/A SNTD 506-605 N/A 15/16 in N/A 22206K N/A Labyrinth N/A LO506/ 15/16 N/A HA306 N/A 67400 N/A
SNTD 507-606 - 21306K - LO606/ 15/16 N/A SNTD 507-606 N/A 15/16 in N/A 21306K N/A Labyrinth N/A LO606/ 15/16 N/A HA306 N/A 70300 N/A
SNTD 506-605 - 22206K - TA506/ 15/16 N/A SNTD 506-605 N/A 15/16 in N/A 22206K N/A Taconite N/A TA506/ 15/16 N/A HA306 N/A 67400 N/A
Unit of Measure
« 11 12 13 14 15 »