Print Back
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 26 27 28 29 30 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 518-615 - 22315K - TA615/ 2-7/16 N/A SNTD 518-615 N/A 2 7/16 in N/A 22315K N/A Taconite N/A TA615/ 2-7/16 N/A HA2315 N/A 471000 N/A
SNT 515-612 - 22215K - LO515/ 2-1/2 N/A SNT 515-612 N/A 2 1/2 in N/A 22215K N/A Labyrinth N/A LO515/ 2-1/2 N/A HE315 N/A 222000 N/A
SNT 518-615 - 21315K - LO615/ 2-1/2 N/A SNT 518-615 N/A 2 1/2 in N/A 21315K N/A Labyrinth N/A LO615/ 2-1/2 N/A HE315 N/A 322000 N/A
SNT 518-615 - 22315K - LO615/ 2-1/2 N/A SNT 518-615 N/A 2 1/2 in N/A 22315K N/A Labyrinth N/A LO615/ 2-1/2 N/A HE2315 N/A 471000 N/A
SNT 515-612 - 22215K - TA515/ 2-1/2 N/A SNT 515-612 N/A 2 1/2 in N/A 22215K N/A Taconite N/A TA515/ 2-1/2 N/A HE315 N/A 222000 N/A
SNT 518-615 - 21315K - TA615/ 2-1/2 N/A SNT 518-615 N/A 2 1/2 in N/A 21315K N/A Taconite N/A TA615/ 2-1/2 N/A HE315 N/A 322000 N/A
SNT 518-615 - 22315K - TA615/ 2-1/2 N/A SNT 518-615 N/A 2 1/2 in N/A 22315K N/A Taconite N/A TA615/ 2-1/2 N/A HE2315 N/A 471000 N/A
SNTD 515-612 - 22215K - LO515/ 2-1/2 N/A SNTD 515-612 N/A 2 1/2 in N/A 22215K N/A Labyrinth N/A LO515/ 2-1/2 N/A HE315 N/A 222000 N/A
SNTD 518-615 - 21315K - LO615/ 2-1/2 N/A SNTD 518-615 N/A 2 1/2 in N/A 21315K N/A Labyrinth N/A LO615/ 2-1/2 N/A HE315 N/A 322000 N/A
SNTD 518-615 - 22315K - LO615/ 2-1/2 N/A SNTD 518-615 N/A 2 1/2 in N/A 22315K N/A Labyrinth N/A LO615/ 2-1/2 N/A HE2315 N/A 471000 N/A
SNTD 515-612 - 22215K - TA515/ 2-1/2 N/A SNTD 515-612 N/A 2 1/2 in N/A 22215K N/A Taconite N/A TA515/ 2-1/2 N/A HE315 N/A 222000 N/A
SNTD 518-615 - 21315K - TA615/ 2-1/2 N/A SNTD 518-615 N/A 2 1/2 in N/A 21315K N/A Taconite N/A TA615/ 2-1/2 N/A HE315 N/A 322000 N/A
SNTD 518-615 - 22315K - TA615/ 2-1/2 N/A SNTD 518-615 N/A 2 1/2 in N/A 22315K N/A Taconite N/A TA615/ 2-1/2 N/A HE2315 N/A 471000 N/A
SNT 515-612 - 22215K - TSNG515 N/A SNT 515-612 N/A 65 mm N/A 22215K N/A Double Lip N/A TSNG515 N/A H315 N/A 222000 N/A
SNT 518-615 - 21315K - TSNG615 N/A SNT 518-615 N/A 65 mm N/A 21315K N/A Double Lip N/A TSNG615 N/A H315 N/A 322000 N/A
SNT 518-615 - 22315K - TSNG615 N/A SNT 518-615 N/A 65 mm N/A 22315K N/A Double Lip N/A TSNG615 N/A H2315 N/A 471000 N/A
SNT 515-612 - 22215K - LO515 N/A SNT 515-612 N/A 65 mm N/A 22215K N/A Labyrinth N/A LO515 N/A H315 N/A 222000 N/A
SNT 518-615 - 21315K - LO615 N/A SNT 518-615 N/A 65 mm N/A 21315K N/A Labyrinth N/A LO615 N/A H315 N/A 322000 N/A
SNT 518-615 - 22315K - LO615 N/A SNT 518-615 N/A 65 mm N/A 22315K N/A Labyrinth N/A LO615 N/A H2315 N/A 471000 N/A
SNT 515-612 - 22215K - VR515 N/A SNT 515-612 N/A 65 mm N/A 22215K N/A V-ring N/A VR515 N/A H315 N/A 222000 N/A
SNT 518-615 - 21315K - VR615 N/A SNT 518-615 N/A 65 mm N/A 21315K N/A V-ring N/A VR615 N/A H315 N/A 322000 N/A
SNT 518-615 - 22315K - VR615 N/A SNT 518-615 N/A 65 mm N/A 22315K N/A V-ring N/A VR615 N/A H2315 N/A 471000 N/A
SNT 515-612 - 22215K - TA515 N/A SNT 515-612 N/A 65 mm N/A 22215K N/A Taconite N/A TA515 N/A H315 N/A 222000 N/A
SNT 518-615 - 21315K - TA615 N/A SNT 518-615 N/A 65 mm N/A 21315K N/A Taconite N/A TA615 N/A H315 N/A 322000 N/A
SNT 518-615 - 22315K - TA615 N/A SNT 518-615 N/A 65 mm N/A 22315K N/A Taconite N/A TA615 N/A H2315 N/A 471000 N/A
Unit of Measure
« 26 27 28 29 30 »