Print Back
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 31 32 33 34 35 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 519-616 - 21316K - TA616 N/A SNT 519-616 N/A 70 mm N/A 21316K N/A Taconite N/A TA616 N/A H316 N/A 363000 N/A
SNT 519-616 - 22316K - TA616 N/A SNT 519-616 N/A 70 mm N/A 22316K N/A Taconite N/A TA616 N/A H2316 N/A 522000 N/A
SNTD 516-613 - 22216K - TSNG516 N/A SNTD 516-613 N/A 70 mm N/A 22216K N/A Double Lip N/A TSNG516 N/A H316 N/A 254000 N/A
SNTD 519-616 - 21316K - TSNG616 N/A SNTD 519-616 N/A 70 mm N/A 21316K N/A Double Lip N/A TSNG616 N/A H316 N/A 363000 N/A
SNTD 519-616 - 22316K - TSNG616 N/A SNTD 519-616 N/A 70 mm N/A 22316K N/A Double Lip N/A TSNG616 N/A H2316 N/A 522000 N/A
SNTD 516-613 - 22216K - LO516 N/A SNTD 516-613 N/A 70 mm N/A 22216K N/A Labyrinth N/A LO516 N/A H316 N/A 254000 N/A
SNTD 519-616 - 21316K - LO616 N/A SNTD 519-616 N/A 70 mm N/A 21316K N/A Labyrinth N/A LO616 N/A H316 N/A 363000 N/A
SNTD 519-616 - 22316K - LO616 N/A SNTD 519-616 N/A 70 mm N/A 22316K N/A Labyrinth N/A LO616 N/A H2316 N/A 522000 N/A
SNTD 516-613 - 22216K - VR516 N/A SNTD 516-613 N/A 70 mm N/A 22216K N/A V-ring N/A VR516 N/A H316 N/A 254000 N/A
SNTD 519-616 - 21316K - VR616 N/A SNTD 519-616 N/A 70 mm N/A 21316K N/A V-ring N/A VR616 N/A H316 N/A 363000 N/A
SNTD 519-616 - 22316K - VR616 N/A SNTD 519-616 N/A 70 mm N/A 22316K N/A V-ring N/A VR616 N/A H2316 N/A 522000 N/A
SNTD 516-613 - 22216K - TA516 N/A SNTD 516-613 N/A 70 mm N/A 22216K N/A Taconite N/A TA516 N/A H316 N/A 254000 N/A
SNTD 519-616 - 21316K - TA616 N/A SNTD 519-616 N/A 70 mm N/A 21316K N/A Taconite N/A TA616 N/A H316 N/A 363000 N/A
SNTD 519-616 - 22316K - TA616 N/A SNTD 519-616 N/A 70 mm N/A 22316K N/A Taconite N/A TA616 N/A H2316 N/A 522000 N/A
SNT 517 - 22217K - LO517/ 2-15/16 N/A SNT 517 N/A 2 15/16 in N/A 22217K N/A Labyrinth N/A LO517/ 2-15/16 N/A HA317 N/A 297000 N/A
SNT 520-617 - 21317K - LO617/ 2-15/16 N/A SNT 520-617 N/A 2 15/16 in N/A 21317K N/A Labyrinth N/A LO617/ 2-15/16 N/A HA317 N/A 403000 N/A
SNT 520-617 - 22317K - LO617/ 2-15/16 N/A SNT 520-617 N/A 2 15/16 in N/A 22317K N/A Labyrinth N/A LO617/ 2-15/16 N/A HA2317 N/A 569000 N/A
SNT 517 - 22217K - TA517/ 2-15/16 N/A SNT 517 N/A 2 15/16 in N/A 22217K N/A Taconite N/A TA517/ 2-15/16 N/A HA317 N/A 297000 N/A
SNT 520-617 - 21317K - TA617/ 2-15/16 N/A SNT 520-617 N/A 2 15/16 in N/A 21317K N/A Taconite N/A TA617/ 2-15/16 N/A HA317 N/A 403000 N/A
SNT 520-617 - 22317K - TA617/ 2-15/16 N/A SNT 520-617 N/A 2 15/16 in N/A 22317K N/A Taconite N/A TA617/ 2-15/16 N/A HA2317 N/A 569000 N/A
SNTD 520-617 - 22317K - TSNG617 N/A SNTD 520-617 N/A 2 15/16 in N/A 22317K N/A Double Lip N/A TSNG617 N/A HA2317 N/A 569000 N/A
SNTD 520-617 - 22317K - VR617 N/A SNTD 520-617 N/A 2 15/16 in N/A 22317K N/A V-ring N/A VR617 N/A HA2317 N/A 569000 N/A
SNTD 517 - 22217K - LO517/ 2-15/16 N/A SNTD 517 N/A 2 15/16 in N/A 22217K N/A Labyrinth N/A LO517/ 2-15/16 N/A HA317 N/A 297000 N/A
SNTD 520-617 - 21317K - LO617/ 2-15/16 N/A SNTD 520-617 N/A 2 15/16 in N/A 21317K N/A Labyrinth N/A LO617/ 2-15/16 N/A HA317 N/A 403000 N/A
SNTD 520-617 - 22317K - LO617/ 2-15/16 N/A SNTD 520-617 N/A 2 15/16 in N/A 22317K N/A Labyrinth N/A LO617/ 2-15/16 N/A HA2317 N/A 569000 N/A
Unit of Measure
« 31 32 33 34 35 »