Print Back
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 41 42 43 44 45 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 528 - 22228K - LO528 N/A SNTD 528 N/A 125 mm N/A 22228K N/A Labyrinth N/A LO528 N/A H3128 N/A 863000 N/A
SNTD 528 - 23228K - LO528 N/A SNTD 528 N/A 125 mm N/A 23228K N/A Labyrinth N/A LO528 N/A H2328 N/A 1090000 N/A
SNTD 528 - 22228K - VR528 N/A SNTD 528 N/A 125 mm N/A 22228K N/A V-ring N/A VR528 N/A H3128 N/A 863000 N/A
SNTD 528 - 23228K - VR528 N/A SNTD 528 N/A 125 mm N/A 23228K N/A V-ring N/A VR528 N/A H2328 N/A 1090000 N/A
SNTD 528 - 22228K - TA528 N/A SNTD 528 N/A 125 mm N/A 22228K N/A Taconite N/A TA528 N/A H3128 N/A 863000 N/A
SNTD 528 - 23228K - TA528 N/A SNTD 528 N/A 125 mm N/A 23228K N/A Taconite N/A TA528 N/A H2328 N/A 1090000 N/A
SNT 528 - 22228K - LO528/ 4-15/16 N/A SNT 528 N/A 4 15/16 in N/A 22228K N/A Labyrinth N/A LO528/ 4-15/16 N/A HA3128 N/A 863000 N/A
SNT 528 - 23228K - LO528/ 4-15/16 N/A SNT 528 N/A 4 15/16 in N/A 23228K N/A Labyrinth N/A LO528/ 4-15/16 N/A HA2328 N/A 1090000 N/A
SNT 528 - 22228K - TA528/ 4-15/16 N/A SNT 528 N/A 4 15/16 in N/A 22228K N/A Taconite N/A TA528/ 4-15/16 N/A HA3128 N/A 863000 N/A
SNT 528 - 23228K - TA528/ 4-15/16 N/A SNT 528 N/A 4 15/16 in N/A 23228K N/A Taconite N/A TA528/ 4-15/16 N/A HA2328 N/A 1090000 N/A
SNTD 528 - 22228K - LO528/ 4-15/16 N/A SNTD 528 N/A 4 15/16 in N/A 22228K N/A Labyrinth N/A LO528/ 4-15/16 N/A HA3128 N/A 863000 N/A
SNTD 528 - 23228K - LO528/ 4-15/16 N/A SNTD 528 N/A 4 15/16 in N/A 23228K N/A Labyrinth N/A LO528/ 4-15/16 N/A HA2328 N/A 1090000 N/A
SNTD 528 - 22228K - TA528/ 4-15/16 N/A SNTD 528 N/A 4 15/16 in N/A 22228K N/A Taconite N/A TA528/ 4-15/16 N/A HA3128 N/A 863000 N/A
SNTD 528 - 23228K - TA528/ 4-15/16 N/A SNTD 528 N/A 4 15/16 in N/A 23228K N/A Taconite N/A TA528/ 4-15/16 N/A HA2328 N/A 1090000 N/A
SNT 528 - 22228K - LO528/ 5 N/A SNT 528 N/A 5 in N/A 22228K N/A Labyrinth N/A LO528/ 5 N/A HE3128 N/A 863000 N/A
SNT 528 - 23228K - LO528/ 5 N/A SNT 528 N/A 5 in N/A 23228K N/A Labyrinth N/A LO528/ 5 N/A HE2328 N/A 1090000 N/A
SNT 528 - 22228K - TA528/ 5 N/A SNT 528 N/A 5 in N/A 22228K N/A Taconite N/A TA528/ 5 N/A HE3128 N/A 863000 N/A
SNT 528 - 23228K - TA528/ 5 N/A SNT 528 N/A 5 in N/A 23228K N/A Taconite N/A TA528/ 5 N/A HE2328 N/A 1090000 N/A
SNTD 528 - 22228K - LO528/ 5 N/A SNTD 528 N/A 5 in N/A 22228K N/A Labyrinth N/A LO528/ 5 N/A HE3128 N/A 863000 N/A
SNTD 528 - 23228K - LO528/ 5 N/A SNTD 528 N/A 5 in N/A 23228K N/A Labyrinth N/A LO528/ 5 N/A HE2328 N/A 1090000 N/A
SNTD 528 - 22228K - TA528/ 5 N/A SNTD 528 N/A 5 in N/A 22228K N/A Taconite N/A TA528/ 5 N/A HE3128 N/A 863000 N/A
SNTD 528 - 23228K - TA528/ 5 N/A SNTD 528 N/A 5 in N/A 23228K N/A Taconite N/A TA528/ 5 N/A HE2328 N/A 1090000 N/A
SNT 530 - 22230K - LO530/ 5-3/16 N/A SNT 530 N/A 5 3/16 in N/A 22230K N/A Labyrinth N/A LO530/ 5-3/16 N/A HA3130 N/A 1000000 N/A
SNT 530 - 23230K - LO530/ 5-3/16 N/A SNT 530 N/A 5 3/16 in N/A 23230K N/A Labyrinth N/A LO530/ 5-3/16 N/A HA2330 N/A 1270000 N/A
SNT 530 - 22230K - TA530/ 5-3/16 N/A SNT 530 N/A 5 3/16 in N/A 22230K N/A Taconite N/A TA530/ 5-3/16 N/A HA3130 N/A 1000000 N/A
Unit of Measure
« 41 42 43 44 45 »