Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE1900BRHFS N/A 19 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSE1900BRHHTPS N/A 19 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSE1900BRHKPS N/A 19 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSE1900BRHRSS N/A 19 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A 29810 lbf132600 N N/A 380 rpm N/A
LSE1900BXH N/A 19 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSE1900BXHATL N/A 19 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSE1900BXHFS N/A 19 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSE1900BXHHTPS N/A 19 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSE1900BXHKPS N/A 19 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
LSE1900BXHRSS N/A 19 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 303042 lbf1348000 N N/A 666559 lbf2965000 N N/A N/A 380 rpm N/A
MSE1900BRH N/A 19 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BRHATL N/A 19 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BRHFS N/A 19 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BRHHTPS N/A 19 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BRHKPS N/A 19 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BRHRSS N/A 19 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BXH N/A 19 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSE1900BXHATL N/A 19 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSE1900BXHFS N/A 19 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSE1900BXHHTPS N/A 19 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSE1900BXHKPS N/A 19 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSE1900BXHRSS N/A 19 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
HSM500BRH N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM500BRHATL N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
HSM500BRHFS N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1047610 lbf4660000 N N/A 1839612 lbf8183000 N N/A 78009 lbf347000 N N/A 310 rpm N/A
Unit of Measure
« 151 152 153 154 155 »