Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM530BXHATL | N/A 530 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSM530BXHFS | N/A 530 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSM530BXHHTPS | N/A 530 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSM530BXHKPS | N/A 530 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSM530BXHRSS | N/A 530 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| HSE2100BRH | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSE2100BRHATL | N/A 21 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSE2100BRHFS | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSE2100BRHHTPS | N/A 21 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSE2100BRHKPS | N/A 21 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSE2100BRHRSS | N/A 21 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSE2100BXH | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSE2100BXHATL | N/A 21 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSE2100BXHFS | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSE2100BXHHTPS | N/A 21 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSE2100BXHKPS | N/A 21 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSE2100BXHRSS | N/A 21 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| LSE2100BRH | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A
|
| LSE2100BRHATL | N/A 21 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A
|
| LSE2100BRHFS | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A
|
| LSE2100BRHHTPS | N/A 21 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A
|
| LSE2100BRHKPS | N/A 21 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A
|
| LSE2100BRHRSS | N/A 21 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A
|
| LSE2100BXH | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A
|
| LSE2100BXHATL | N/A 21 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A
|