Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE2100BXHFS | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A
|
| LSE2100BXHHTPS | N/A 21 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A
|
| LSE2100BXHKPS | N/A 21 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A
|
| LSE2100BXHRSS | N/A 21 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A
|
| MSE2100BRH | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BRHATL | N/A 21 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BRHFS | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BRHHTPS | N/A 21 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BRHKPS | N/A 21 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BRHRSS | N/A 21 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BXH | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BXHATL | N/A 21 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BXHFS | N/A 21 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BXHHTPS | N/A 21 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BXHKPS | N/A 21 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BXHRSS | N/A 21 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| HSE2200BRH | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BRHATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BRHFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BRHHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BRHKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BRHRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSE2200BXH | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BXHATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSE2200BXHFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|