Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM600BRHATL | N/A 600 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A 33002 lbf146800 N | N/A 300 rpm |
N/A
|
| LSM600BRHFS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A 33002 lbf146800 N | N/A 300 rpm |
N/A
|
| LSM600BRHHTPS | N/A 600 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A 33002 lbf146800 N | N/A 300 rpm |
N/A
|
| LSM600BRHKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A 33002 lbf146800 N | N/A 300 rpm |
N/A
|
| LSM600BRHRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A 33002 lbf146800 N | N/A 300 rpm |
N/A
|
| LSM600BXH | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A | N/A 300 rpm |
N/A
|
| LSM600BXHATL | N/A 600 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A | N/A 300 rpm |
N/A
|
| LSM600BXHFS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A | N/A 300 rpm |
N/A
|
| LSM600BXHHTPS | N/A 600 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A | N/A 300 rpm |
N/A
|
| LSM600BXHKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A | N/A 300 rpm |
N/A
|
| LSM600BXHRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A | N/A 300 rpm |
N/A
|
| MSM600BRH | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BRHATL | N/A 600 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BRHFS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BRHHTPS | N/A 600 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BRHKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BRHRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BXH | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BXHATL | N/A 600 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BXHFS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BXHHTPS | N/A 600 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BXHKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BXHRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| HSE2400BRH | N/A 24 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSE2400BRHATL | N/A 24 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|