Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE411BXHRSS N/A 4.6875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
MSE411BRH N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE411BRHATL N/A 4.6875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE411BRHFS N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE411BRHHTPS N/A 4.6875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE411BRHKPS N/A 4.6875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE411BRHRSS N/A 4.6875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE411BXH N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE411BXHATL N/A 4.6875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE411BXHFS N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE411BXHHTPS N/A 4.6875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE411BXHKPS N/A 4.6875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
MSE411BXHRSS N/A 4.6875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A N/A 1600 rpm N/A
HSM120BRH N/A 120 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSM120BRHATL N/A 120 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSM120BRHFS N/A 120 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSM120BRHHTPS N/A 120 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSM120BRHKPS N/A 120 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSM120BRHRSS N/A 120 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSM120BXH N/A 120 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSM120BXHATL N/A 120 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSM120BXHFS N/A 120 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSM120BXHHTPS N/A 120 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSM120BXHKPS N/A 120 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSM120BXHRSS N/A 120 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
Unit of Measure
« 46 47 48 49 50 »