Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE415BRHKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSE415BRHRSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSE415BXH N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE415BXHATL N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE415BXHFS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE415BXHHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE415BXHKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE415BXHRSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
LSE415BRH N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE415BRHATL N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE415BRHFS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE415BRHHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE415BRHKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE415BRHRSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A
LSE415BXH N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
LSE415BXHATL N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
LSE415BXHFS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
LSE415BXHHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
LSE415BXHKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
LSE415BXHRSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A
MSE415BRH N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE415BRHATL N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE415BRHFS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE415BRHHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
MSE415BRHKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A
Unit of Measure
« 51 52 53 54 55 »