Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE507BRHATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BRHFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BRHHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BRHKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BRHRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BXH | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BXHATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BXHFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BXHHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BXHKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BXHRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| MSE507BRH | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE507BRHATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE507BRHFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE507BRHHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE507BRHKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE507BRHRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE507BXH | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE507BXHATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE507BXHFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE507BXHHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE507BXHKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE507BXHRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| HSE508BRH | N/A 5.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSE508BRHATL | N/A 5.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|