Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM170BRHRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM170BXH | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM170BXHATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM170BXHFS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM170BXHHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM170BXHKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM170BXHRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| HSE612BRH | N/A 6.75 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE612BRHATL | N/A 6.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE612BRHFS | N/A 6.75 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE612BRHHTPS | N/A 6.75 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE612BRHKPS | N/A 6.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE612BRHRSS | N/A 6.75 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE612BXH | N/A 6.75 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE612BXHATL | N/A 6.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE612BXHFS | N/A 6.75 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE612BXHHTPS | N/A 6.75 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE612BXHKPS | N/A 6.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE612BXHRSS | N/A 6.75 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| LSE612BRH | N/A 6.75 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BRHATL | N/A 6.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BRHFS | N/A 6.75 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BRHHTPS | N/A 6.75 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BRHKPS | N/A 6.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BRHRSS | N/A 6.75 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|