Print Back
QUICK FLEX with  high speed split cover
Unit of Measure
1 2 3 

Part Number

Pilot-Bore Diameter

Maximum Bore Size - Standard Keyway

Max. RPM

Color

Continuous Torque

CAD

QF22480 Assembly W/VSP&White N/A 6 N/A 405 mm16 in N/A 850 rpm N/A White N/A 300974 N·m2663919 in·lb N/A
QF22480 Assembly W/VSP&Black N/A 6 N/A 405 mm16 in N/A 850 rpm N/A Black N/A 444918 N·m3937967 in·lb N/A
QF30000 Assembly W/VSP&Red N/A 10 N/A 505 mm20 in N/A 700 rpm N/A Red N/A 318537 N·m2819368 in·lb N/A
QF30000 Assembly W/VSP&Blue N/A 10 N/A 505 mm20 in N/A 700 rpm N/A Blue N/A 610529 N·m5403788 in·lb N/A
QF30000 Assembly W/VSP&White N/A 10 N/A 505 mm20 in N/A 700 rpm N/A White N/A 610529 N·m5403788 in·lb N/A
QF30000 Assembly W/VSP&Black N/A 10 N/A 505 mm20 in N/A 700 rpm N/A Black N/A 902520 N·m7988209 in·lb N/A
Unit of Measure
1 2 3