Print Back
timken-SAF-labyrinth-seals-LOR184
Unit of Measure
1 2 3 4 

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

LOR 188 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.189 in N/A 3.192 in N/A 4.005 in N/A 1 in N/A
LOR 189 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.251 in N/A 3.254 in N/A 4.005 in N/A 1 in N/A
LOR 100 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.314 in N/A 3.317 in N/A 4.13 in N/A 0.875 in N/A
LOR 72 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.376 in N/A 3.379 in N/A 4.005 in N/A 0.938 in N/A
LOR 101 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.376 in N/A 3.379 in N/A 4.13 in N/A 0.875 in N/A
LOR 191 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.376 in N/A 3.379 in N/A 4.005 in N/A 1 in N/A
LOR 102 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.439 in N/A 3.442 in N/A 4.13 in N/A 0.875 in N/A
LOR 103 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.501 in N/A 3.504 in N/A 4.13 in N/A 0.875 in N/A
LOR 106 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.814 in N/A 3.817 in N/A 4.443 in N/A 1 in N/A
LOR 107 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.814 in N/A 3.817 in N/A 4.63 in N/A 1 in N/A
LOR 108 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.876 in N/A 3.879 in N/A 4.63 in N/A 1 in N/A
LOR 89 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.939 in N/A 3.942 in N/A 4.44 in N/A 0.688 in N/A
LOR 109 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 3.939 in N/A 3.942 in N/A 4.63 in N/A 1 in N/A
LOR 110 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.001 in N/A 4.004 in N/A 4.63 in N/A 1 in N/A
LOR 111 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.064 in N/A 4.069 in N/A 4.9 in N/A 1 in N/A
LOR 96 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.126 in N/A 4.131 in N/A 4.755 in N/A 0.938 in N/A
LOR 112 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.126 in N/A 4.131 in N/A 4.9 in N/A 1 in N/A
LOR 113 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.189 in N/A 4.194 in N/A 4.9 in N/A 1 in N/A
LOR 114 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.251 in N/A 4.256 in N/A 4.9 in N/A 1 in N/A
LOR 115 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.314 in N/A 4.319 in N/A 5.213 in N/A 1 in N/A
LOR 116 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.376 in N/A 4.381 in N/A 5.213 in N/A 1 in N/A
LOR 117 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.439 in N/A 4.444 in N/A 5.213 in N/A 1 in N/A
LOR 118 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.501 in N/A 4.506 in N/A 5.213 in N/A 1 in N/A
LOR 119 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.564 in N/A 4.569 in N/A 5.213 in N/A 1 in N/A
LOR 120 N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 4.814 in N/A 4.819 in N/A 5.65 in N/A 1 in N/A
Unit of Measure
1 2 3 4