Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

40316S N/A 4S
N/A 2.25 in57.15 mm N/A 3.256 in82.702 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40433S N/A 4S
N/A 2.25 in57.15 mm N/A 3.13 in79.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40520S N/A 4S
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
455093 N/A 45
N/A 2.25 in57.15 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455136 N/A 45
N/A 2.25 in57.15 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
341022 N/A 34
N/A 2.25 in57.15 mm N/A 2.636 in66.954 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
411376 N/A 41
N/A 2.25 in57.15 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
412920 N/A 41
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
412920V N/A 41
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
370219A N/A 12
N/A 2.25 in57.15 mm N/A 3.382 in85.903 mm N/A 0.475 in12.065 mm N/A Nitrile N/A
418301 N/A 41
N/A 2.25 in57.2 mm N/A 3.505 in89.027 mm N/A 0.438 in6.35 mm N/A Fluoro-Elastomer N/A
481191V N/A 48
N/A 2.254 in57.252 mm N/A 2.763 in70.18 mm N/A 0.34 in8.636 mm N/A Fluoro-Elastomer N/A
44052 N/A 4S
N/A 2.255 in57.277 mm N/A 3.317 in84.252 mm N/A 0.38 in9.652 mm N/A Nitrile N/A
39821 N/A W
N/A 2.272 in57.709 mm N/A 2.661 in67.589 mm N/A 0.25 in6.35 mm N/A PTFE N/A
493291 N/A 49
N/A 2.283 in57.988 mm N/A 3.159 in80.239 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710684 N/A 69
N/A 2.283 in57.988 mm N/A 3.209 in81.509 mm N/A 0.492 in12.497 mm N/A Fluoro-Elastomer N/A
710740 N/A 32
N/A 2.283 in57.988 mm N/A 2.929 in74.397 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A
225875 N/A 32
N/A 2.283 in58 mm N/A 2.964 in75.28 mm N/A 0.354 in9 mm N/A Nitrile N/A
225880 N/A 32
N/A 2.283 in58 mm N/A 3.161 in80.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
710136 N/A 35
N/A 2.283 in58 mm N/A 2.9650 in75.31 mm N/A 0.276 in7 mm N/A Nitrile N/A
710144 N/A 40
N/A 2.283 in58 mm N/A 3.079 in78.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
710183 N/A 66
N/A 2.283 in58 mm N/A 2.996 in76.1 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
710575 N/A 48
N/A 2.283 in58 mm N/A 2.76 in70.1 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
710230 N/A 32
N/A 2.283 in58 mm N/A 3.001 in76.23 mm N/A 0.307 in7.8 mm N/A Nitrile N/A
710268 N/A 40
N/A 2.283 in58 mm N/A 4.063 in103.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
Unit of Measure
« 106 107 108 109 110 »