Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 455655 |
N/A
45 |
N/A 2.5 in63.5 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 4250 |
N/A
74 |
N/A 2.5 in63.5 mm | N/A 3.307 in83.998 mm | N/A 0.465 in11.811 mm | N/A Nitrile | N/A |
| 450519 |
N/A
45 |
N/A 2.5 in63.5 mm | N/A 3.256 in82.702 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 4525V |
N/A
72 |
N/A 2.5 in63.5 mm | N/A 4.04 in102.616 mm | N/A 0.419 in10.643 mm | N/A Fluoro-Elastomer | N/A |
| 455001 |
N/A
45 |
N/A 2.5 in63.5 mm | N/A 3.548 in90.119 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 470605 |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 3.376 in85.75 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471271 |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 3.256 in82.702 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471271V |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 3.256 in82.702 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 472029 |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 3.194 in81.128 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473274 |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 3.433 in87.198 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473274N |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 3.433 in87.198 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 473476 |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 3.155 in80.137 mm | N/A 0.315 in8.001 mm | N/A Polyacrylate |
N/A
|
| 710018 | N/A | N/A 2.5 in63.5 mm | N/A 3.255 in82.677 mm | N/A 0.375 in9.525 mm | N/A Urethane | N/A |
| 710027 | N/A | N/A 2.5 in63.5 mm | N/A 3.005 in76.327 mm | N/A 0.313 in7.95 mm | N/A Urethane | N/A |
| 714670 |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 3.504 in89.002 mm | N/A 0.45 in11.43 mm | N/A Polyacrylate |
N/A
|
| 7512SSO |
N/A
51 |
N/A 2.5 in63.5 mm | N/A 6.125 in155.575 mm | N/A 0.4 in10.16 mm | N/A Nitrile | N/A |
| 7581H |
N/A
48 |
N/A 2.5 in63.5 mm | N/A 3.505 in89.027 mm | N/A 0.5 in12.7 mm | N/A Silicone |
N/A
|
| 80330 |
N/A
8L |
N/A 2.5 in63.5 mm | N/A 3.435 in87.249 mm | N/A 0.5 in12.7 mm | N/A Leather | N/A |
| 3136N |
N/A
47 |
N/A 2.5 in63.5 mm | N/A 4.943 in125.552 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 39803 |
N/A
FW-H |
N/A 2.5 in63.5 mm | N/A 3.135 in79.629 mm | N/A 0.315 in8.001 mm | N/A PTFE | N/A |
| 40337S |
N/A
4S |
N/A 2.5 in63.5 mm | N/A 3.154 in80.112 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40555 |
N/A
4L |
N/A 2.5 in63.5 mm | N/A 3.005 in76.327 mm | N/A 0.25 in6.35 mm | N/A Leather | N/A |
| 40555S |
N/A
4S |
N/A 2.5 in63.5 mm | N/A 3.005 in76.327 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 100727 |
N/A
74 |
N/A 2.5 in63.5 mm | N/A 4.042 in102.667 mm | N/A 0.492 in12.497 mm | N/A Fluoro-Elastomer | N/A |
| 455079 |
N/A
45 |
N/A 2.5 in63.5 mm | N/A 3.756 in95.402 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|