Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455147 N/A 45
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
3894V N/A 48
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
5M89 N/A N/A 2.5 in63.5 mm N/A 3.442 in87.427 mm N/A 0.313 in7.95 mm N/A Felt N/A
797732 N/A N/A 2.5 in63.5 mm N/A 3.005 in76.327 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A
4561V N/A N/A 2.503 in63.576 mm N/A 3.439 in87.351 mm N/A 0.709 in18.009 mm N/A Fluoro-Elastomer N/A
4624V N/A 86
N/A 2.503 in63.576 mm N/A 3.633 in92.278 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
710852 N/A 32
N/A 2.507 in63.678 mm N/A 3.273 in83.134 mm N/A 0.354 in8.992 mm N/A Fluoro-Elastomer N/A
8975S N/A 49
N/A 2.512 in63.805 mm N/A 3.51 in89.154 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
711004 N/A N/A 2.52 in64.01 mm N/A 3.61 in91.694 mm N/A 0.404 in10.262 mm N/A PTFE N/A
710277 N/A 32
N/A 2.52 in64.01 mm N/A 5.224 in132.69 mm N/A 0.512 in13.005 mm N/A Polyacrylate N/A
710130 N/A 56
N/A 2.52 in64 mm N/A 3.039 in77.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710256 N/A 62
N/A 2.52 in64 mm N/A 3 in76.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
710708 N/A 32
N/A 2.52 in64 mm N/A 3.118 in79.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710774 N/A 32
N/A 2.52 in64 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710878 N/A 40
N/A 2.539 in64.491 mm N/A 3.512 in89.205 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
145BULK N/A N/A 2.55 in64.77 mm N/A 2.756 in70.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
145PKG N/A N/A 2.55 in64.77 mm N/A 2.756 in70.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
476514 N/A 47
N/A 2.556 in64.922 mm N/A 3.942 in100.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710672 N/A 32
N/A 2.556 in64.922 mm N/A 3.146 in79.908 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A
226510 N/A 32
N/A 2.559 in65 mm N/A 3.2 in81.28 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
226520 N/A 35
N/A 2.559 in65 mm N/A 3.357 in85.27 mm N/A 0.394 in10 mm N/A Nitrile N/A
226530 N/A 35
N/A 2.559 in65 mm N/A 3.554 in90.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
710094 N/A 66
N/A 2.559 in65 mm N/A 3.236 in82.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
710610 N/A 32
N/A 2.559 in65 mm N/A 3.472 in88.2 mm N/A 0.394 in10 mm N/A PTFE N/A
710373 N/A 47
N/A 2.559 in65 mm N/A 3.35 in85.1 mm N/A 0.394 in10 mm N/A Nitrile N/A
Unit of Measure
« 111 112 113 114 115 »