Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

254270 N/A 25
N/A 0.75 in19.05 mm N/A 1.129 in28.677 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
471498 N/A 47
N/A 0.75 in19.05 mm N/A 1.579 in40.107 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
471554 N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471554V N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
470027 N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
470141 N/A 47
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
470211 N/A 47
N/A 0.75 in19.05 mm N/A 1.628 in41.351 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
471567 N/A 47
N/A 0.75 in19.05 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471643 N/A 47
N/A 0.75 in19.05 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471684 N/A 47
N/A 0.75 in19.05 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
470390 N/A 47
N/A 0.75 in19.05 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
470895 N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
470954 N/A 47
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
470954V N/A 47
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471698 N/A 47
N/A 0.75 in19.05 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
472538 N/A 47
N/A 0.75 in19.05 mm N/A 2.131 in54.127 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
472649 N/A 47
N/A 0.75 in19.05 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473196 N/A 47
N/A 0.75 in19.05 mm N/A 1.787 in45.39 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
6835S N/A 33
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473406 N/A 47
N/A 0.75 in19.05 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473407 N/A 47
N/A 0.75 in19.05 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
474131 N/A 47
N/A 0.75 in19.05 mm N/A 1.306 in33.172 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
480821 N/A 48
N/A 0.75 in19.05 mm N/A 1.316 in33.426 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
480954 N/A 48
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
480954V N/A 48
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 11 12 13 14 15 »