Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

227550 N/A 32
N/A 2.953 in75 mm N/A 3.948 in100.27 mm N/A 0.512 in13 mm N/A Silicone N/A
710087 N/A 45
N/A 2.953 in75 mm N/A 4.416 in112.17 mm N/A 0.394 in10 mm N/A Nitrile N/A
710240 N/A 35
N/A 2.953 in75 mm N/A 3.433 in87.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
710384 N/A 25
N/A 2.953 in75 mm N/A 3.941 in100.1 mm N/A 0.512 in13 mm N/A Nitrile N/A
710462 N/A 32
N/A 2.953 in75 mm N/A 3.748 in95.2 mm N/A 0.413 in10.5 mm N/A Fluoro-Elastomer N/A
710641 N/A 32
N/A 2.953 in75 mm N/A 3.866 in98.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
710676 N/A 32
N/A 2.953 in75 mm N/A 4.22 in107.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
39804 N/A FW-H
N/A 2.953 in75 mm N/A 3.666 in93.12 mm N/A 0.315 in8 mm N/A PTFE N/A
370247A N/A N/A 2.955 in75.057 mm N/A 3.882 in98.603 mm N/A 0.488 in12.395 mm N/A Nitrile N/A
337BULK N/A N/A 2.975 in75.565 mm N/A 3.395 in86.233 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
337PKG N/A N/A 2.975 in75.565 mm N/A 3.395 in86.233 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
234BULK N/A N/A 2.984 in75.794 mm N/A 3.262 in82.855 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
234PKG N/A N/A 2.984 in75.794 mm N/A 3.262 in82.855 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
151BULK N/A N/A 2.987 in75.87 mm N/A 3.193 in81.102 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
151PKG N/A N/A 2.987 in75.87 mm N/A 3.193 in81.102 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
3698 N/A 32
N/A 2.988 in75.895 mm N/A 3.748 in95.199 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
041BULK N/A N/A 2.989 in75.921 mm N/A 3.129 in79.477 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
041PKG N/A N/A 2.989 in75.921 mm N/A 3.129 in79.477 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710828 N/A N/A 2.992 in75.997 mm N/A 3.693 in93.802 mm N/A 0.343 in8.712 mm N/A Nitrile N/A
227610 N/A 32
N/A 2.992 in76 mm N/A 3.866 in98.2 mm N/A 0.472 in12 mm N/A Silicone N/A
4307V N/A 32
N/A 2.992 in76 mm N/A 3.633 in92.28 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
710601 N/A 47
N/A 2.992 in76 mm N/A 4.378 in111.2 mm N/A 0.512 in13 mm N/A PTFE N/A
710936 N/A 32
N/A 2.992 in76 mm N/A 4.264 in108.3 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710465 N/A 32
N/A 2.992 in76 mm N/A 3.713 in94.31 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
1019 N/A 32
N/A 2.992 in76 mm N/A 3.672 in93.27 mm N/A 0.354 in9 mm N/A Silicone N/A
Unit of Measure
« 121 122 123 124 125 »