Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455020 N/A 45
N/A 3.062 in77.775 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
710707 N/A 32
N/A 3.071 in78 mm N/A 4.339 in110.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
338BULK N/A N/A 3.1 in78.74 mm N/A 3.52 in89.408 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
338PKG N/A N/A 3.1 in78.74 mm N/A 3.52 in89.408 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
235BULK N/A N/A 3.109 in78.969 mm N/A 3.387 in86.03 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
235PKG N/A N/A 3.109 in78.969 mm N/A 3.387 in86.03 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416011 N/A 41
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416024 N/A 41
N/A 3.125 in79.375 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416288 N/A 41
N/A 3.125 in79.375 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416297 N/A 41
N/A 3.125 in79.375 mm N/A 4.631 in117.627 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
416404 N/A 41
N/A 3.125 in79.375 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
415016N N/A 41
N/A 3.125 in79.375 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A
415021 N/A 41
N/A 3.125 in79.375 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415156N N/A 41
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Polyacrylate N/A
415394 N/A 41
N/A 3.125 in79.375 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
2260 N/A 45
N/A 3.125 in79.375 mm N/A 3.943 in100.152 mm N/A 0.512 in13.005 mm N/A Fluoro-Elastomer N/A
2291 N/A 41
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.5 in12.7 mm N/A Silicone N/A
417171 N/A 41
N/A 3.125 in79.375 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417172 N/A 41
N/A 3.125 in79.375 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
45825S N/A 4S
N/A 3.125 in79.375 mm N/A 3.756 in95.402 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
417621 N/A 41
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
6481S N/A 51
N/A 3.125 in79.375 mm N/A 8.25 in209.55 mm N/A 1.003 in25.476 mm N/A Nitrile N/A
5751 N/A 34
N/A 3.125 in79.375 mm N/A 4.567 in116.002 mm N/A 1.198 in30.429 mm N/A Leather N/A
6644 N/A 5L
N/A 3.125 in79.375 mm N/A 4.567 in116.002 mm N/A 0.76 in19.304 mm N/A Leather N/A
6649 N/A 52
N/A 3.125 in79.375 mm N/A 8.257 in209.728 mm N/A 0.571 in14.503 mm N/A Nitrile N/A
Unit of Measure
« 126 127 128 129 130 »