Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415023 N/A 41
N/A 3.25 in82.55 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415137 N/A 41
N/A 3.25 in82.55 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415304 N/A 41
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417181 N/A 41
N/A 3.25 in82.55 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417352 N/A 41
N/A 3.25 in82.55 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455328 N/A 45
N/A 3.25 in82.55 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
455566 N/A 45
N/A 3.25 in82.55 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
456305 N/A 45
N/A 3.25 in82.55 mm N/A 4.756 in120.802 mm N/A 0.484 in12.294 mm N/A Nitrile N/A
417353 N/A 41
N/A 3.25 in82.55 mm N/A 4.632 in117.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417433 N/A 41
N/A 3.25 in82.55 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
417987N N/A 41
N/A 3.25 in82.55 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
418028 N/A 41
N/A 3.25 in82.55 mm N/A 4.506 in114.452 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
455018 N/A 45
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
55563 N/A 5S
N/A 3.25 in82.55 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A PTFE N/A
6584S N/A 74
N/A 3.25 in82.55 mm N/A 4.507 in114.478 mm N/A 0.718 in18.237 mm N/A Nitrile N/A
476470 N/A 47
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
476470V N/A 47
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
710180 N/A 48
N/A 3.25 in82.55 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
7208S N/A 200E
N/A 3.25 in82.55 mm N/A 4.6 in116.84 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
455137 N/A 45
N/A 3.25 in82.55 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
5M643 N/A N/A 3.25 in82.55 mm N/A 4.067 in103.302 mm N/A 0.313 in7.95 mm N/A Felt N/A
370018A N/A 06
N/A 3.25 in82.55 mm N/A 4.506 in114.452 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
797724 N/A N/A 3.25 in82.55 mm N/A 4.506 in114.4524 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
100494 N/A 08
N/A 3.253 in82.626 mm N/A 4.26 in108.204 mm N/A 0.635 in16.129 mm N/A Fluoro-Elastomer N/A
100557 N/A 08
N/A 3.253 in82.626 mm N/A 5.511 in139.979 mm N/A 0.635 in16.129 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 126 127 128 129 130 »