Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710894 N/A 32
N/A 3.583 in91 mm N/A 4.378 in111.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A
342BULK N/A N/A 3.6 in91.44 mm N/A 4.02 in102.108 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
342PKG N/A N/A 3.6 in91.44 mm N/A 4.02 in102.108 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
239BULK N/A N/A 3.609 in91.669 mm N/A 3.887 in98.73 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
239PKG N/A N/A 3.609 in91.669 mm N/A 3.887 in98.73 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
39882 N/A FW-H
N/A 3.62 in91.95 mm N/A 4.63 in117.602 mm N/A 0.4 in10.16 mm N/A PTFE N/A
710814 N/A 32
N/A 3.622 in91.999 mm N/A 4.508 in114.503 mm N/A 0.846 in21.488 mm N/A PTFE N/A
355660H N/A 35
N/A 3.622 in92 mm N/A 4.342 in110.29 mm N/A 0.394 in10 mm N/A Silicone N/A
229210 N/A 32
N/A 3.622 in92 mm N/A 4.341 in110.26 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
711039 N/A 32
N/A 3.622 in92 mm N/A 4.303 in109.3 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710803 N/A 32
N/A 3.622 in92 mm N/A 4.339 in110.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
710896 N/A 40
N/A 3.622 in92 mm N/A 4.299 in109.2 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
200603 N/A 200E
N/A 3.625 in92.075 mm N/A 4.81 in122.174 mm N/A 0.395 in10.033 mm N/A Nitrile N/A
415832 N/A 41
N/A 3.625 in92.075 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415937 N/A 41
N/A 3.625 in92.075 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416047 N/A 41
N/A 3.625 in92.075 mm N/A 4.631 in117.627 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416125 N/A 41
N/A 3.625 in92.075 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416332 N/A 41
N/A 3.625 in92.075 mm N/A 4.631 in117.627 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
415389 N/A 41
N/A 3.625 in92.075 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415389N N/A 41
N/A 3.625 in92.075 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
415436 N/A 41
N/A 3.625 in92.075 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
3909 N/A 35
N/A 3.625 in92.075 mm N/A 4.256 in108.102 mm N/A 0.39 in9.906 mm N/A Fluoro-Elastomer N/A
39703 N/A FW-H
N/A 3.625 in92.075 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A PTFE N/A
456744N N/A 45
N/A 3.625 in92.075 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
417355 N/A 41
N/A 3.625 in92.075 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
Unit of Measure
« 136 137 138 139 140 »