Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

6270 N/A 21
N/A 3.937 in100 mm N/A 5.377 in136.576 mm N/A 0.906 in23.012 mm N/A Nitrile N/A
710841 N/A N/A 3.937 in100 mm N/A 4.753 in120.726 mm N/A 0.81 in20.574 mm N/A PTFE N/A
710466 N/A 47
N/A 3.937 in100 mm N/A 5.133 in130.378 mm N/A 0.562 in14.275 mm N/A Fluoro-Elastomer N/A
455186 N/A 45
N/A 3.937 in100 mm N/A 4.881 in123.977 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
455191 N/A 45
N/A 3.937 in100 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
231003 N/A 35
N/A 3.937 in100 mm N/A 4.932 in125.28 mm N/A 0.472 in12 mm N/A Nitrile N/A
231004 N/A 32
N/A 3.937 in100 mm N/A 4.729 in120.12 mm N/A 0.433 in11 mm N/A Silicone N/A
710278 N/A 59
N/A 3.937 in100 mm N/A 5.713 in145.1 mm N/A 0.591 in15 mm N/A Polyacrylate N/A
710290 N/A 32
N/A 3.937 in100 mm N/A 4.89 in124.2 mm N/A 0.512 in13 mm N/A Fluoro-Elastomer N/A
710471 N/A 32
N/A 3.937 in100 mm N/A 4.737 in120.32 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
710518 N/A 47
N/A 3.937 in100 mm N/A 4.5000 in114.300 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710639 N/A 32
N/A 3.937 in100 mm N/A 4.654 in118.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
370008A N/A 11
N/A 3.937 in100 mm N/A 5.386 in136.804 mm N/A 1.015 in25.781 mm N/A Nitrile N/A
370009A N/A 03
N/A 3.937 in100 mm N/A 5.507 in139.878 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
370371A N/A 11
N/A 3.937 in100 mm N/A 5.14 in130.556 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
380009A N/A 10
N/A 3.937 in100 mm N/A 5.511 in139.979 mm N/A 0.957 in24.308 mm N/A PTFE N/A
345BULK N/A N/A 3.975 in100.965 mm N/A 4.395 in111.633 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
345PKG N/A N/A 3.975 in100.965 mm N/A 4.395 in111.633 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
710371 N/A 25
N/A 3.976 in101 mm N/A 4.492 in114.1 mm N/A 0.394 in10 mm N/A Nitrile N/A
242BULK N/A N/A 3.984 in101.194 mm N/A 4.262 in108.255 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
242PKG N/A N/A 3.984 in101.194 mm N/A 4.262 in108.255 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
155BULK N/A N/A 3.987 in101.27 mm N/A 4.193 in106.502 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
155PKG N/A N/A 3.987 in101.27 mm N/A 4.193 in106.502 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
045BULK N/A N/A 3.989 in101.321 mm N/A 4.129 in104.877 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
045PKG N/A N/A 3.989 in101.321 mm N/A 4.129 in104.877 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
Unit of Measure
« 141 142 143 144 145 »