Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N370065A N/A 11
N/A 4.25 in107.95 mm N/A 6.014 in152.756 mm N/A 1 in25.4 mm N/A Nitrile N/A
N376590A N/A 04
N/A 4.25 in107.95 mm N/A 6.05 in153.67 mm N/A 0.68 in17.272 mm N/A Nitrile N/A
N380065A N/A 10
N/A 4.25 in107.95 mm N/A 6.02 in152.908 mm N/A 1 in25.4 mm N/A PTFE N/A
P370065A N/A 11
N/A 4.25 in107.95 mm N/A 6.014 in152.756 mm N/A 1 in25.4 mm N/A Nitrile N/A
P380065A N/A 10
N/A 4.25 in107.95 mm N/A 6.02 in152.908 mm N/A 1 in25.4 mm N/A PTFE N/A
PROWS0065A N/A 11
N/A 4.25 in107.95 mm N/A 6.014 in152.756 mm N/A 1 in25.4 mm N/A Nitrile N/A
370030A N/A 06
N/A 4.25 in107.95 mm N/A 6.071 in154.203 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370031A N/A 11
N/A 4.25 in107.95 mm N/A 6.264 in159.106 mm N/A 1.188 in30.175 mm N/A Nitrile N/A
370065A N/A 11
N/A 4.25 in107.95 mm N/A 6.014 in152.756 mm N/A 1 in25.4 mm N/A Nitrile N/A
370107A N/A 03
N/A 4.25 in107.95 mm N/A 6.047 in153.594 mm N/A 0.915 in23.241 mm N/A Nitrile N/A
376590A N/A 04
N/A 4.25 in107.95 mm N/A 6.05 in153.67 mm N/A 0.68 in17.272 mm N/A Nitrile N/A
380031A N/A 10
N/A 4.25 in107.95 mm N/A 6.263 in159.08 mm N/A 1.188 in30.175 mm N/A PTFE N/A
380065A N/A 10
N/A 4.25 in107.95 mm N/A 6.02 in152.908 mm N/A 1 in25.4 mm N/A PTFE N/A
458304 N/A 45
N/A 4.25 in107.95 mm N/A 5.256 in133.5024 mm N/A 0.438 in11.1252 mm N/A Fluoro-Elastomer N/A
386590A N/A 13 N/A 4.252 in108.001 mm N/A 6.04 in153.416 mm N/A 0.58 in14.732 mm N/A PTFE N/A
711003 N/A 40
N/A 4.291 in109 mm N/A 5.13 in130.3 mm N/A 0.492 in12.5 mm N/A PTFE N/A
416144 N/A 41
N/A 4.312 in109.525 mm N/A 6.005 in152.527 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417238 N/A 41
N/A 4.312 in109.525 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
456141 N/A 45
N/A 4.312 in109.525 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417520 N/A 41
N/A 4.312 in109.525 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455197 N/A 45
N/A 4.312 in109.525 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
455197N N/A 45
N/A 4.312 in109.525 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Polyacrylate N/A
476518 N/A 47
N/A 4.331 in110 mm N/A 6.7 in170.18 mm N/A 0.5 in13 mm N/A Nitrile N/A
710552 N/A 34
N/A 4.331 in110 mm N/A 5.124 in130.15 mm N/A 0.512 in13 mm N/A PTFE N/A
325776 N/A 32
N/A 4.331 in110 mm N/A 5.13 in130.3 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 146 147 148 149 150 »