Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

457295 N/A 25
N/A 4.437 in112.7 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
417525 N/A 41
N/A 4.437 in112.7 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417526 N/A 41
N/A 4.437 in112.7 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
425BULK N/A N/A 4.475 in113.665 mm N/A 5.025 in127.635 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
425PKG N/A N/A 4.475 in113.665 mm N/A 5.025 in127.635 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
349BULK N/A N/A 4.475 in113.665 mm N/A 4.895 in124.333 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
349PKG N/A N/A 4.475 in113.665 mm N/A 4.895 in124.333 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
246BULK N/A N/A 4.484 in113.894 mm N/A 4.762 in120.955 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
246PKG N/A N/A 4.484 in113.894 mm N/A 4.762 in120.955 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416070 N/A 41
N/A 4.5 in114.3 mm N/A 6.131 in155.727 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
416153 N/A 41
N/A 4.5 in114.3 mm N/A 5.631 in143.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416154 N/A 41
N/A 4.5 in114.3 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
327303 N/A 32
N/A 4.5 in114.3 mm N/A 5.259 in133.579 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
415351 N/A 41
N/A 4.5 in114.3 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416888 N/A 41
N/A 4.5 in114.3 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416888V N/A 41
N/A 4.5 in114.3 mm N/A 5.507 in139.878 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
416892 N/A 41
N/A 4.5 in114.3 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417530 N/A 41
N/A 4.5 in114.3 mm N/A 5.381 in136.677 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
417531 N/A 41
N/A 4.5 in114.3 mm N/A 5.881 in149.377 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417532 N/A 41
N/A 4.5 in114.3 mm N/A 6.382 in162.103 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455062 N/A 45
N/A 4.5 in114.3 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
455200 N/A 45
N/A 4.5 in114.3 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
455200N N/A 45
N/A 4.5 in114.3 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Polyacrylate N/A
N370021A N/A 11
N/A 4.5 in114.3 mm N/A 6.265 in159.131 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
N370022A N/A 11
N/A 4.5 in114.3 mm N/A 5.764 in146.406 mm N/A 1 in25.4 mm N/A Nitrile N/A
Unit of Measure
« 146 147 148 149 150 »