Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N370131A N/A 11
N/A 4.5 in114.3 mm N/A 5.89 in149.606 mm N/A 0.984 in24.994 mm N/A Nitrile N/A
370020A N/A 03
N/A 4.5 in114.3 mm N/A 6.007 in152.578 mm N/A 0.984 in24.994 mm N/A Nitrile N/A
370021A N/A 11
N/A 4.5 in114.3 mm N/A 6.265 in159.131 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370022A N/A 11
N/A 4.5 in114.3 mm N/A 5.764 in146.406 mm N/A 1 in25.4 mm N/A Nitrile N/A
370078A N/A 03
N/A 4.5 in114.3 mm N/A 6.629 in168.377 mm N/A 1.093 in27.762 mm N/A Nitrile N/A
370086A N/A 03
N/A 4.5 in114.3 mm N/A 6.316 in160.426 mm N/A 1.175 in29.845 mm N/A Nitrile N/A
370124A N/A 07
N/A 4.5 in114.3 mm N/A 5.384 in136.754 mm N/A 0.884 in22.454 mm N/A Nitrile N/A
370131A N/A 11
N/A 4.5 in114.3 mm N/A 5.89 in149.606 mm N/A 0.984 in24.994 mm N/A Nitrile N/A
370178A N/A 07
N/A 4.5 in114.3 mm N/A 5.5150 in140.081 mm N/A 0.675 in17.145 mm N/A Nitrile N/A
370192A N/A 03
N/A 4.5 in114.3 mm N/A 6.447 in163.754 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
380022A N/A 10
N/A 4.5 in114.3 mm N/A 5.753 in146.126 mm N/A 1 in25.4 mm N/A PTFE N/A
380131A N/A 10
N/A 4.5 in114.3 mm N/A 5.889 in149.581 mm N/A 0.984 in24.994 mm N/A PTFE N/A
418305 N/A 41
N/A 4.5 in114.3 mm N/A 5.256 in133.5024 mm N/A 0.438 in11.1252 mm N/A Fluoro-Elastomer N/A
710258 N/A 32
N/A 4.528 in115 mm N/A 5.323 in135.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A
457585 N/A 45
N/A 4.562 in115.875 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417533 N/A 41
N/A 4.562 in115.875 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417534 N/A 41
N/A 4.562 in115.875 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
426BULK N/A N/A 4.6 in116.84 mm N/A 5.15 in130.81 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
426PKG N/A N/A 4.6 in116.84 mm N/A 5.15 in130.81 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
247BULK N/A N/A 4.609 in117.069 mm N/A 4.887 in124.13 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
247PKG N/A N/A 4.609 in117.069 mm N/A 4.887 in124.13 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416156 N/A 41
N/A 4.625 in117.475 mm N/A 5.631 in143.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416158 N/A 41
N/A 4.625 in117.475 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415064 N/A 41
N/A 4.625 in117.475 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
415371 N/A 41
N/A 4.625 in117.475 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
Unit of Measure
« 146 147 148 149 150 »