Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

2505 N/A 89
N/A 4.625 in117.475 mm N/A 6.192 in157.277 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A
455685 N/A 45
N/A 4.625 in117.475 mm N/A 5.881 in149.377 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
456641 N/A 45
N/A 4.625 in117.475 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Silicone N/A
7700S N/A 21
N/A 4.625 in117.475 mm N/A 6.629 in168.377 mm N/A 1.093 in27.762 mm N/A Nitrile N/A
370000N N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
AS0025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
N370025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
N380025A N/A 10
N/A 4.625 in117.475 mm N/A 6.011 in152.679 mm N/A 0.937 in23.8 mm N/A PTFE N/A
P370025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
P380025A N/A 10
N/A 4.625 in117.475 mm N/A 6.011 in152.679 mm N/A 0.937 in23.8 mm N/A PTFE N/A
PROWS0025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
370025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
370051A N/A 03
N/A 4.625 in117.475 mm N/A 6.629 in168.377 mm N/A 1.093 in27.762 mm N/A Nitrile N/A
380025A N/A 10
N/A 4.625 in117.475 mm N/A 6.011 in152.679 mm N/A 0.937 in23.8 mm N/A PTFE N/A
386025A N/A 13 N/A 4.625 in117.475 mm N/A 6.024 in153.01 mm N/A 0.58 in14.732 mm N/A PTFE N/A
458301 N/A 45
N/A 4.625 in117.475 mm N/A 5.631 in143.0274 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
370026A N/A 03
N/A 4.635 in117.729 mm N/A 6.014 in152.756 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
710901 N/A 32
N/A 4.646 in118.008 mm N/A 5.762 in146.355 mm N/A 3/4 in19.05 mm N/A PTFE N/A
39952 N/A FW-H
N/A 4.646 in118.008 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A PTFE N/A
710089 N/A 90
N/A 4.646 in118 mm N/A 6.843 in173.8 mm N/A 1.102 in28 mm N/A Nitrile N/A
415284 N/A 41
N/A 4.687 in119.05 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455378H N/A 45
N/A 4.687 in119.05 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Silicone N/A
45637S N/A 4S
N/A 4.687 in119.05 mm N/A 6.007 in152.578 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
417535 N/A 41
N/A 4.687 in119.05 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417536 N/A 41
N/A 4.687 in119.05 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
Unit of Measure
« 146 147 148 149 150 »