Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

39890 N/A W-H
N/A 6.077 in154.356 mm N/A 7.336 in186.334 mm N/A 0.445 in11.303 mm N/A PTFE N/A
415074 N/A 41
N/A 6.125 in155.575 mm N/A 7.508 in190.703 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
455330 N/A 45
N/A 6.125 in155.575 mm N/A 7.133 in181.178 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
457874 N/A 45
N/A 6.125 in155.575 mm N/A 7.633 in193.878 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
455583N N/A 45
N/A 6.187 in157.15 mm N/A 7.507 in190.678 mm N/A 0.562 in14.275 mm N/A Polyacrylate N/A
417921 N/A 41
N/A 6.187 in157.15 mm N/A 7.258 in184.353 mm N/A 0.734 in18.644 mm N/A Nitrile N/A
39885 N/A FW-H
N/A 6.198 in157.429 mm N/A 7.336 in186.334 mm N/A 0.354 in8.992 mm N/A PTFE N/A
39888 N/A FW-H
N/A 6.198 in157.429 mm N/A 7.336 in186.334 mm N/A 0.445 in11.303 mm N/A PTFE N/A
39886 N/A DW-H
N/A 6.202 in157.531 mm N/A 7.336 in186.334 mm N/A 0.377 in9.576 mm N/A PTFE N/A
2628 N/A 64
N/A 6.204 in157.582 mm N/A 7.336 in186.334 mm N/A 0.562 in14.275 mm N/A Silicone N/A
39887 N/A FW-H
N/A 6.204 in157.582 mm N/A 7.336 in186.334 mm N/A 0.445 in11.303 mm N/A PTFE N/A
438BULK N/A N/A 6.225 in158.115 mm N/A 6.775 in172.085 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
438PKG N/A N/A 6.225 in158.115 mm N/A 6.775 in172.085 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
259BULK N/A N/A 6.234 in158.344 mm N/A 6.512 in165.405 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
259PKG N/A N/A 6.234 in158.344 mm N/A 6.512 in165.405 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
39883 N/A 90
N/A 6.238 in158.445 mm N/A 8.661 in219.989 mm N/A 1.1 in27.94 mm N/A PTFE N/A
415854 N/A 41
N/A 6.25 in158.75 mm N/A 7.881 in200.177 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
455480 N/A 45
N/A 6.25 in158.75 mm N/A 7.508 in190.703 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
455480V N/A 45
N/A 6.25 in158.75 mm N/A 7.508 in190.703 mm N/A 0.562 in14.275 mm N/A Fluoro-Elastomer N/A
417562 N/A 41
N/A 6.25 in158.75 mm N/A 7.758 in197.053 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
3807 N/A 64
N/A 6.328 in160.731 mm N/A 7.336 in186.334 mm N/A 0.5 in12.7 mm N/A Silicone N/A
417563 N/A 41
N/A 6-3/8 in161.925 mm N/A 7.883 in200.228 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
5M466 N/A N/A 6.438 in163.525 mm N/A 7.567 in192.202 mm N/A 0.5 in13 mm N/A Felt N/A
439BULK N/A N/A 6.475 in164.465 mm N/A 7.025 in178.435 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
439PKG N/A N/A 6.475 in164.465 mm N/A 7.025 in178.435 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
Unit of Measure
« 156 157 158 159 160 »