Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415867 N/A 41
N/A 7.5 in190.5 mm N/A 8.509 in216.129 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
415551 N/A 41
N/A 7.5 in190.5 mm N/A 9.01 in228.854 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
415551V N/A 41
N/A 7.5 in190.5 mm N/A 9.01 in228.854 mm N/A 3/4 in19.05 mm N/A Fluoro-Elastomer N/A
417283 N/A 41
N/A 7.5 in190.5 mm N/A 9.25 in234.95 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
455867V N/A 45
N/A 7.5 in190.5 mm N/A 8.509 in216.129 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer N/A
417385 N/A 41
N/A 7.5 in190.5 mm N/A 10.51 in266.954 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
418308 N/A 41
N/A 7.5 in190.5 mm N/A 9.008 in228.8032 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A
416102 N/A 41
N/A 7.625 in193.675 mm N/A 8.632 in219.253 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
417598 N/A 41
N/A 7.625 in193.675 mm N/A 9.133 in231.978 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
417598V N/A 41
N/A 7.625 in193.675 mm N/A 9.133 in231.978 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer N/A
444BULK N/A N/A 7.725 in196.215 mm N/A 8.275 in210.185 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
444PKG N/A N/A 7.725 in196.215 mm N/A 8.275 in210.185 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
265BULK N/A N/A 7.734 in196.444 mm N/A 8.012 in203.505 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
265PKG N/A N/A 7.734 in196.444 mm N/A 8.012 in203.505 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
417115 N/A 41
N/A 7.75 in196.85 mm N/A 10.008 in254.203 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
455406 N/A 45
N/A 7.75 in196.85 mm N/A 9.26 in235.204 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
417016 N/A 41
N/A 7-7/8 in200.025 mm N/A 10.008 in254.203 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
455121 N/A 45
N/A 7-7/8 in200.025 mm N/A 9.383 in238.328 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
455121V N/A 45
N/A 7-7/8 in200.025 mm N/A 9.383 in238.328 mm N/A 3/4 in19.05 mm N/A Fluoro-Elastomer N/A
445BULK N/A N/A 7.975 in202.565 mm N/A 8.525 in216.535 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
445PKG N/A N/A 7.975 in202.565 mm N/A 8.525 in216.535 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
266BULK N/A N/A 7.984 in202.794 mm N/A 8.262 in209.855 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
266PKG N/A N/A 7.984 in202.794 mm N/A 8.262 in209.855 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
8724S N/A 41
N/A 7.995 in203.073 mm N/A 11.633 in295.478 mm N/A 1.078 in27.381 mm N/A Nitrile N/A
415656 N/A 41
N/A 8 in203.2 mm N/A 9.01 in228.854 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
Unit of Measure
« 161 162 163 164 165 »