Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 166 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

452BULK N/A N/A 11.475 in291.465 mm N/A 12.025 in305.435 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
452PKG N/A N/A 11.475 in291.465 mm N/A 12.025 in305.435 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
415076 N/A 41
N/A 11.5 in292.1 mm N/A 13.508 in343.103 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
415077 N/A 41
N/A 11.5 in292.1 mm N/A 13.01 in330.454 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
711000 N/A 230
N/A 11.586 in294.284 mm N/A 13.703 in348.056 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
453BULK N/A N/A 11.975 in304.165 mm N/A 12.525 in318.135 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
453PKG N/A N/A 11.975 in304.165 mm N/A 12.525 in318.135 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
417608 N/A 41
N/A 12 in304.8 mm N/A 14.01 in355.854 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
454BULK N/A N/A 12.475 in316.865 mm N/A 13.025 in330.835 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
454PKG N/A N/A 12.475 in316.865 mm N/A 13.025 in330.835 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
455BULK N/A N/A 12.975 in329.565 mm N/A 13.525 in343.535 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
455PKG N/A N/A 12.975 in329.565 mm N/A 13.525 in343.535 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
456BULK N/A N/A 13.475 in342.265 mm N/A 14.025 in356.235 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
456PKG N/A N/A 13.475 in342.265 mm N/A 14.025 in356.235 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
457BULK N/A N/A 13.975 in354.965 mm N/A 14.525 in368.935 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
457PKG N/A N/A 13.975 in354.965 mm N/A 14.525 in368.935 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
458BULK N/A N/A 14.475 in367.665 mm N/A 15.025 in381.635 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
458PKG N/A N/A 14.475 in367.665 mm N/A 15.025 in381.635 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
459BULK N/A N/A 14.975 in380.365 mm N/A 15.525 in394.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
459PKG N/A N/A 14.975 in380.365 mm N/A 15.525 in394.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
460BULK N/A N/A 15.475 in393.065 mm N/A 16.025 in407.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
460PKG N/A N/A 15.475 in393.065 mm N/A 16.025 in407.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
55103S N/A 45
N/A 16.25 in412.75 mm N/A 18.01 in457.454 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
Unit of Measure
« 166