Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470219 N/A 47
N/A 1 in25.4 mm N/A 1.628 in41.351 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
470230 N/A 47
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
471619 N/A 47
N/A 1 in25.4 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471649 N/A 47
N/A 1 in25.4 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471649V N/A 47
N/A 1 in25.4 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
470553 N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
471224 N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471224K N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471224V N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471270 N/A 47
N/A 1 in25.4 mm N/A 1.565 in39.751 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471270V N/A 47
N/A 1 in25.4 mm N/A 1.565 in39.751 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
5857 N/A 29
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Felt N/A
471689 N/A 47
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471689K N/A 47
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471689V N/A 47
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471733 N/A 47
N/A 1 in25.4 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471744 N/A 47
N/A 1 in25.4 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471760 N/A 47
N/A 1 in25.4 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471760V N/A 47
N/A 1 in25.4 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
472138 N/A 47
N/A 1 in25.4 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
472311 N/A 47
N/A 1 in25.4 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
472311V N/A 47
N/A 1 in25.4 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
472539 N/A 47
N/A 1 in25.4 mm N/A 2.537 in64.44 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
6847S N/A N/A 1 in25.4 mm N/A 1.254 in31.852 mm N/A 0.536 in13.614 mm N/A Nitrile N/A
473380 N/A 47
N/A 1 in25.4 mm N/A 1.579 in40.107 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
Unit of Measure
« 21 22 23 24 25 »