Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

41257 N/A 4L
N/A 1-1/2 in38.1 mm N/A 1.993 in50.622 mm N/A 0.25 in6.35 mm N/A Leather N/A
797738 N/A N/A 1-1/2 in38.1 mm N/A 2.004 in50.9016 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A
200335 N/A 200
N/A 1-3/4 in44.45 mm N/A 2.627 in66.726 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
200354 N/A 200
N/A 1-3/4 in44.45 mm N/A 2.722 in69.139 mm N/A 0.359 in9.119 mm N/A Nitrile N/A
200600 N/A 200E
N/A 1-3/4 in44.45 mm N/A 2.876 in73.05 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
450070 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450076 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450087 N/A 45
N/A 1-3/4 in44.45 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450183 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450291 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
200854 N/A 200E
N/A 1-3/4 in44.45 mm N/A 2.728 in69.291 mm N/A 0.294 in7.468 mm N/A Nitrile N/A
200912 N/A 200E
N/A 1-3/4 in44.45 mm N/A 2.93 in74.422 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
203002 N/A 203
N/A 1-3/4 in44.45 mm N/A 2.721 in69.113 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
203015 N/A 203
N/A 1-3/4 in44.45 mm N/A 2.566 in65.176 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
204002 N/A 204
N/A 1-3/4 in44.45 mm N/A 2.721 in69.113 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
204038 N/A 204
N/A 1-3/4 in44.45 mm N/A 2.721 in69.113 mm N/A 0.359 in9.119 mm N/A Nitrile N/A
204501 N/A 204
N/A 1-3/4 in44.45 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
204502 N/A 204
N/A 1-3/4 in44.45 mm N/A 2.565 in65.151 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
204503 N/A 204
N/A 1-3/4 in44.45 mm N/A 2.379 in60.427 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
205015 N/A 205
N/A 1-3/4 in44.45 mm N/A 2.566 in65.176 mm N/A 0.5 in12.7 mm N/A Felt N/A
210945 N/A 21
N/A 1-3/4 in44.45 mm N/A 3.376 in85.75 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
340400 N/A 34
N/A 1-3/4 in44.45 mm N/A 2.258 in57.353 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
354040 N/A 35
N/A 1-3/4 in44.45 mm N/A 2.508 in63.703 mm N/A 0.375 in9.525 mm N/A PTFE N/A
471504 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
471504V N/A 47
N/A 1-3/4 in44.45 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 26 27 28 29 30 »